https://buildings.honeywell.com/us/en/search-results.html

Rotary Actuators

S20230 Damper Actuator

S20230 Damper Actuator features non adjustable Mechanical end limits and Mechanical position indicator

S20230 Damper Actuators is Two-Position Actuators are spring return direct coupled actuators (DCA) for on/off damper control. The actuator accepts an on/off signal from a single-pole, single throw (spst) controller. Reversible mounting allows actuator to be used for either clockwise (cw) or counter clockwise (ccw) spring rotation

Features & Benefits:
  • Self-centering shaft adapter
  • Removable access cover
  • Mechanical end limits (non-adjustable)
  • Rotation direction selectable by choice of mounting orientation
  • Mountable in any orientation (IP54 only when mounted on a horizontal shaft with access cover below the shaft)
  • Mechanical position indicator

Others

  • Brand
    • Honeywell

Others

  • Brand
    • Honeywell
  • Brand : Honeywell
Data Sheet
Name
Description
File Size
Date
Size
Product Data
application/pdf 2.11 MB
2/17/2022
2.11 MB
Product Data
application/pdf 1.77 MB
2/17/2022
1.77 MB
Product Data
application/pdf 1.12 MB
2/17/2022
1.12 MB
Installation Instructions
Name
Description
File Size
Date
Size
Installation Instructions
application/pdf 282.93 KB
2/17/2022
282.93 KB
Installation Instructions
application/pdf 410.04 KB
2/17/2022
410.04 KB
INSTALLATION INSTRUCTIONS
application/pdf 278.99 KB
2/17/2022
278.99 KB
Installation Instructions
application/pdf 1.09 MB
2/17/2022
1.09 MB
Installation Instructions
application/pdf 125.56 KB
2/17/2022
125.56 KB
Installation Instructions
application/pdf 262.97 KB
2/17/2022
262.97 KB
Installation Instructions
application/pdf 141.52 KB
2/17/2022
141.52 KB
Engineering Specifications
Name
Description
File Size
Date
Size
Specification Data
application/pdf 242.83 KB
2/17/2022
242.83 KB
Specification Data
application/pdf 313.9 KB
2/17/2022
313.9 KB
Specification Data
application/pdf 298.43 KB
2/11/2022
298.43 KB
Reference Guides
Name
Description
File Size
Date
Size
Replacement Guide
application/pdf 1.14 MB
2/17/2022
1.14 MB
Cross Reference
application/pdf 214.89 KB
2/17/2022
214.89 KB
Name
Description
File Size
Date
Size
Product Data
2.11 MB
2/17/2022
2.11 MB
Installation Instructions
282.93 KB
2/17/2022
282.93 KB
Specification Data
242.83 KB
2/17/2022
242.83 KB
Product Data
1.77 MB
2/17/2022
1.77 MB
Installation Instructions
410.04 KB
2/17/2022
410.04 KB
INSTALLATION INSTRUCTIONS
278.99 KB
2/17/2022
278.99 KB
Installation Instructions
1.09 MB
2/17/2022
1.09 MB
Installation Instructions
125.56 KB
2/17/2022
125.56 KB
Replacement Guide
1.14 MB
2/17/2022
1.14 MB
Cross Reference
214.89 KB
2/17/2022
214.89 KB
Specification Data
313.9 KB
2/17/2022
313.9 KB
Installation Instructions
262.97 KB
2/17/2022
262.97 KB
Product Data
1.12 MB
2/17/2022
1.12 MB
Installation Instructions
141.52 KB
2/17/2022
141.52 KB
Specification Data
298.43 KB
2/11/2022
298.43 KB
Image
SKU
Description
alt
S20230-2POS-SW2
S20230-2POS-SW2 S20230 Damper Actuator, 230V AC, 50/60 Hz, 60 VA Driving, IP54, 20 Nm, 2 End Switches
alt
S20230-F-SW2
S20230 Damper Actuator, 230V AC, 50/60 Hz, 35 W Driving, IP54, 20 Nm, 2 End Switches
alt
S20230-2POS
S20230-2POS S20230 Damper Actuator, 230V AC, 50/60 Hz, 60 VA Driving, IP54, 20 Nm
alt
S20230-F
S20230 Damper Actuator, 230V AC, 50/60 Hz, 35 W Driving, IP54, 20 Nm