https://buildings.honeywell.com/us/en/search-results.html

Rotary Actuators

Trend Damper Actuator 20/34Nm

Trend Damper Actuator is a direct-coupled actuator with self-centering shaft adapter for air dampers, air handlers, ventilation flaps, louvers and VAV-units.

Trend Damper Actuator is a direct-coupled actuator with self-centering shaft adapter for air dampers, air handlers, ventilation flaps, louvers and VAV-units.

Features & Benefits:
  • New self-centering shaft adapter
  • Access cover to facilitate connectivity
  • Declutch for manual adjustment

Others

  • Minimum Storage Temperature
    • -40 degree Celsius
    • -40 degree Fahrenheit
  • Minimum Operating Humidity
    • 5 Non-condensing percentage relative humidity
  • Maximum Operating Ambient Temperature
    • 60 degree Celsius
    • 140 degree Fahrenheit
  • Runtime
    • 110 second time unit
  • Maximum Storage Temperature
    • 80 degree Celsius
    • 176 degree Fahrenheit
  • Maximum Operating Humidity
    • 95 Non-condensing percentage relative humidity
  • Minimum Operating Ambient Temperature
    • -20 degree Celsius
    • -5 degree Fahrenheit
  • For Use With
    • For Damper Area of 6 Square Meters
    • For Damper Area of 6 Square Meters
  • Mounting Type
    • Direct
  • Damper Area
    • 6 m²
  • Number of End Switches
    • Optional
  • Brand
    • Honeywell
  • Angle of Rotation
    • 95 ± 3degree
  • Frequency
    • 50/60hertz

Others

  • Minimum Storage Temperature
    • -40 degree Celsius
    • -40 degree Fahrenheit
  • Minimum Operating Humidity
    • 5 Non-condensing percentage relative humidity
  • Maximum Operating Ambient Temperature
    • 60 degree Celsius
    • 140 degree Fahrenheit
  • Runtime
    • 110 second time unit
  • Maximum Storage Temperature
    • 80 degree Celsius
    • 176 degree Fahrenheit
  • Maximum Operating Humidity
    • 95 Non-condensing percentage relative humidity
  • Minimum Operating Ambient Temperature
    • -20 degree Celsius
    • -5 degree Fahrenheit
  • For Use With
    • For Damper Area of 6 Square Meters
    • For Damper Area of 6 Square Meters
  • Mounting Type
    • Direct
  • Damper Area
    • 6 m²
  • Number of End Switches
    • Optional
  • Brand
    • Honeywell
  • Angle of Rotation
    • 95 ± 3degree
  • Frequency
    • 50/60hertz
  • For Use With : For Damper Area of 6 Square Meters|For Damper Area of 6 Square Meters
  • Mounting Type : Direct
  • Damper Area : 6 m²
  • Number of End Switches : Optional
  • Brand : Honeywell
  • Angle of Rotation : 95 ± 3degree
  • Frequency : 50/60hertz
  • Minimum Storage Temperature : -40 degree Celsius|-40 degree Fahrenheit
  • Minimum Operating Ambient Temperature : -20 degree Celsius|-5 degree Fahrenheit
  • Minimum Operating Humidity : 5 Non-condensing percentage relative humidity
  • Maximum Operating Ambient Temperature : 60 degree Celsius|140 degree Fahrenheit
  • Runtime : 110 second time unit
  • Maximum Storage Temperature : 80 degree Celsius|176 degree Fahrenheit
  • Maximum Operating Humidity : 95 Non-condensing percentage relative humidity
Image
SKU
Description
alt
N34230
Damper Actuator, 230V AC, 50 to 60Hz, 5 to 95%, -20 to 60C, 34Nm