Rotary Actuators
VMM Rotary Valve Actuator
The Honeywell VMM actuator is designed to provide floating control in heating and air conditioning systems
The Honeywell VMM actuators are designed to provide floating control in heating and air conditioning systems. High control performance and a robust design are standard. In combination with the valves DR/ZR/DRU, it is possible to control very exact heating and cooling water temperatures. The mechanical interface between actuator and valve is designed for reliable operation. Actuators with torques from 20 Nm up to 40 Nm are available for a wide range of rotary mixing valves
Features & Benefits:- Protected against overload and blocking
- Maintenance-free electrical actuator for rotary valves
- Clear position indicator
- Direct mounting on rotary valves
- Manual operation
- High torque
- Large wiring cabinet
- Long lifetime
- IP 54 per EN 60529
- Insulation Class l per EN 60730
Others
- Maximum Operating Ambient Temperature
- 60 degree Celsius
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Number of End Switches
- Optional
- Brand
- Saia Burgess Controls SBC
- Frequency
- 50 hertz
- Angle of Rotation
- 90 degree
Others
- Maximum Operating Ambient Temperature
- 60 degree Celsius
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Number of End Switches
- Optional
- Brand
- Saia Burgess Controls SBC
- Frequency
- 50 hertz
- Angle of Rotation
- 90 degree
- Number of End Switches : Optional
- Brand : Saia Burgess Controls SBC
- Frequency : 50 hertz
- Angle of Rotation : 90 degree
- Maximum Operating Ambient Temperature : 60 degree Celsius
- Minimum Operating Ambient Temperature : 0 degree Celsius
Image
SKU
Description
VMM40-24F
VMM Rotary Valve Actuator, 24V AC, Floating, 40Nm Torque, 1.2min Runtime
VMM40F
VMM Rotary Valve Actuator, 230V AC, Floating, 40Nm Torque, 1.2min Runtime
VMM40-24
VMM Rotary Valve Actuator, 24V AC, Floating, 40Nm Torque, 3.5min Runtime
VMM40
VMM Rotary Valve Actuator, 230V AC, Floating, 40Nm Torque, 3.5min Runtime
VMM30-24
VMM Rotary Valve Actuator, 24V AC, Floating, 30Nm Torque, 2.3min Runtime
VMM30
VMM Rotary Valve Actuator, 230V AC, Floating, 30Nm Torque, 2.3min Runtime
VMM20-24
VMM Rotary Valve Actuator, 24V AC, Floating, 20Nm Torque, 1.6min Runtime
VMM20
VMM Rotary Valve Actuator, 230V AC, Floating, 20Nm Torque, 1.6min Runtime