https://buildings.honeywell.com/us/en/search-results.html

Dampers

SCS-Series Smoke Control Master Module

The SCS-series smoke control master modules are used to provide the capability to control and display the status of AHU fans or dampers, can control 8 AHU fans or dampers. The system has the capability to control 512 separate AHU fans or dampers.

The SCS-series smoke control master modules are used with the NOTIFIER AM2020/AFP1010, NFS-640, NFS-3030, NFS2- 3030 fire alarm control panels (FACPs), NCA or NCA-2 Network Control Annunciator displays, or the INA, to provide the capability to control and display the status of AHU fans or dampers. It can control and monitor eight AHU fans or dampers. With the maximum configuration of 32 pairs, the system has the capability to control and monitor 512 separate AHU fans or dampers. It can be used with the Intelligent Network Annunciator (INA) Release 2.8 (or higher) and with the NFS-640 (without NCA display option) in HVAC mode only.

When used with the AM2020/AFP1010, NFS(2)- 3030, or NCA(-2) display with ONYX® Series FACPs, It complies with UL smoke control requirements (Category UUKL) for dedicated and non-dedicated systems as well as NFPA 90A, 92A, and 92B standards for smoke control.

Features & Benefits:
  • Helps to maintain a tenable environment in evacuation routes
  • Helps to restrict the movement of smoke from the fire area
  • Helps to provide conditions in non-smoke areas that will assist fire officials conduct search and rescue operations and to find and combat the fire
  • Assists in protecting life and property
  • Capability to monitor and control the building heating, ventilating and air conditioning
Certifications:
  • UL Listed: file S5511
  • ULC Listed: file CS100
  • CSFM approved: file 7300-0028:183
  • MEA approved: 289-91-E8

Others

  • Includes
    • 8 x 3 Position Switches with 3 x LEDs per Switch
  • Brand
    • Honeywell
  • For Use With
    • AS1668 Fan Controls

Others

  • Includes
    • 8 x 3 Position Switches with 3 x LEDs per Switch
  • Brand
    • Honeywell
  • For Use With
    • AS1668 Fan Controls
  • Includes : 8 x 3 Position Switches with 3 x LEDs per Switch
  • Brand : Honeywell
  • For Use With : AS1668 Fan Controls
Sort
Document Title
File Size
Date Added
Image
SKU
Description
alt
SCS-8AU
Smoke Control Master Module, Trouble LED, 0C To 49C, 24V DC, 8 Switches