Economizers & Ventilation Controls
Heating OTC Controller
Honeywell Heating OTC Controllers are microprocessor controller with fixed hardware and software. Controllers provides configuration with 15 sets of parameters & remote access with App and Gateway.
Honeywell Heating, District Heating and Multi-Fuel OTC Controllers are microprocessor controller with fixed hardware and software. OTC Controllers provides configuration with 15 sets of parameters & remote access with App and Gateway. The OTC Controllers are used for all Heating and District Heating applications with direct heating circuit and/or mixed heating circuit, domestic hot water, boiler burner, heat exchanger valve. Honeywell Heating OTC Controllers have no burner output & 4 hardware input. Controller heating circuit consist of pump & mixing valve.
The software application can be selected, by keying in a plant type code, and can be adjusted with parameters; or use no code number and configure the application with the parameter sets only. Hardware outputs are relay outputs with a maximum contact load of 2A 250V. The standard relay outputs are for pumps and valves, and are controlled from the selected application, mixing valves need 2 output relays. The function for the additional relay outputs can be set with parameter. Controllers offers heating without time program, eco, summer, auto modes of operation. OTC Controllers offers panel mounting and wall mounting feature. Controllers have feature of various display languages.
Features & Benefits:- Provides configuration with 15 sets of parameters
- Used for all Heating and District Heating applications
- Remote access with App and Gateway
- 4 hardware input
- Heating circuit consist of pump & mixing valve
- Panel & Wall mounting
- IP30 Protection class
Others
- Communication Technology
- Honeywell bus system for maximum 5 SMILE controllers, and 3 setpoint units per controller; Maximum bus length 100 m; The controller can also be used as standalone controller. OpenTherm for all models, except SDC3-40..
- Operation Modes
- verwarming met/zonder tijdprogramma's, economizer functionaliteit, zomer, hand, auto
- Heating without Time Program, Eco, Summer, Manu, Auto
- Brand
- Honeywell
- Control Software
- The software application can be selected, by keying in a plant type code, and can be adjusted with parameters; or use no code number and configure the application with the parametersets only
Others
- Communication Technology
- Honeywell bus system for maximum 5 SMILE controllers, and 3 setpoint units per controller; Maximum bus length 100 m; The controller can also be used as standalone controller. OpenTherm for all models, except SDC3-40..
- Operation Modes
- verwarming met/zonder tijdprogramma's, economizer functionaliteit, zomer, hand, auto
- Heating without Time Program, Eco, Summer, Manu, Auto
- Brand
- Honeywell
- Control Software
- The software application can be selected, by keying in a plant type code, and can be adjusted with parameters; or use no code number and configure the application with the parametersets only
- Communication Technology : Honeywell bus system for maximum 5 SMILE controllers, and 3 setpoint units per controller; Maximum bus length 100 m; The controller can also be used as standalone controller. OpenTherm for all models, except SDC3-40..
- Operation Modes : verwarming met/zonder tijdprogramma's, economizer functionaliteit, zomer, hand, auto|Heating without Time Program, Eco, Summer, Manu, Auto
- Brand : Honeywell
- Control Software : The software application can be selected, by keying in a plant type code, and can be adjusted with parameters; or use no code number and configure the application with the parametersets only