https://buildings.honeywell.com/us/en/search-results.html

Economizers & Ventilation Controls

OTC Controller

Honeywell Heating and Multi-fuel OTC Controllers are microprocessor controllers which are available with fixed hardware and software configuration with 15 sets of parameter. They have Remote access with app and gateway.

Honeywell Heating and Multi-fuel OTC Controllers are microprocessor controllers which are available with fixed hardware and software configuration with 15 sets of parameter. They have Remote access with app and gateway.

This controllers have software application which can be selected by keying in a plant type code and can be adjusted with parameters or use no code number and configure the application with the parameter sets only. Controllers have hardware outputs in which all are relay output with a maximum contact load of 2A 250V.

Others

  • Communication Technology
    • Honeywell bus system for maximum 5 SMILE controllers, and 3 setpoint units per controller; Maximum bus length 100 m; The controller can also be used as standalone controller. OpenTherm for all models, except SDC3-40..
  • Operation Modes
    • Heating without Time Program, Eco, Summer, Manu, Auto
    • verwarming met/zonder tijdprogramma's, economizer functionaliteit, zomer, hand, auto
  • Control Software
    • The software application can be selected, by keying in a plant type code, and can be adjusted with parameters; or use no code number and configure the application with the parametersets only
  • Brand
    • Honeywell

Others

  • Communication Technology
    • Honeywell bus system for maximum 5 SMILE controllers, and 3 setpoint units per controller; Maximum bus length 100 m; The controller can also be used as standalone controller. OpenTherm for all models, except SDC3-40..
  • Operation Modes
    • Heating without Time Program, Eco, Summer, Manu, Auto
    • verwarming met/zonder tijdprogramma's, economizer functionaliteit, zomer, hand, auto
  • Control Software
    • The software application can be selected, by keying in a plant type code, and can be adjusted with parameters; or use no code number and configure the application with the parametersets only
  • Brand
    • Honeywell
  • Communication Technology : Honeywell bus system for maximum 5 SMILE controllers, and 3 setpoint units per controller; Maximum bus length 100 m; The controller can also be used as standalone controller. OpenTherm for all models, except SDC3-40..
  • Operation Modes : Heating without Time Program, Eco, Summer, Manu, Auto|verwarming met/zonder tijdprogramma's, economizer functionaliteit, zomer, hand, auto
  • Control Software : The software application can be selected, by keying in a plant type code, and can be adjusted with parameters; or use no code number and configure the application with the parametersets only
  • Brand : Honeywell