/content/hbtbt/us/en/search-results.html

    Humidity Sensors

    HSH-R Series Indoor Wall-Mounted Temperature and Humidity Sensor

    HST-R series indoor wall-mounted temperature and humidity sensors are used for temperature and humidity measurements of indoor air in central air conditioning systems.

    Overview

    HSH-R series indoor wall-mounted temperature and humidity sensors have a variety of control signal outputs,

    and temperature signals include 4-20mA, 0-10v, NTC 10k, NTC20k, Pt1000, with temperature measurement range: -10 - +60 °C. The humidity accuracy is available in 2%, 3%, 5%, and its output is 0-10v or 4-20mA optional, with protection rating of IP65. compatible with a variety of automatic control systems.