/content/hbtbt/us/en/search-results.html

    Temperature Sensors

    C7046 Series 2000 Air Temperature Sensor

    This sensor offers a range of measuring elements that are compatible with most major control manufacturers, ensuring versatility and ease of integration.

    Overview

    This sensor offers a range of measuring elements that are compatible with most major control manufacturers, ensuring versatility and ease of integration. Its advanced thermistor and RTD components are designed for high accuracy with minimal drift, and each sensing element is double encapsulated to maximize reliability.

    High quality universal Duct Temperature Sensor with injection-molded plastic flange and stainless steel AISI 316 probe provides a low-cost solution for both commercial and industrial applications where a sensor enclosure is not required.

    The installed, high quality, closed cell foam ensures sealing of the probe insert and absorption of vibration. The quick connect wire terminals make installation easy and reduces installation costs.

    Features & Benefits:
    • Durable injection-molded plastic mounting flange
    • Small lightweight design
    • NTC thermistors and RTD elements available
    • Accurate thermistors and RTDs with low drift
    • Double encapsulated for maximum reliability
    • Quick connect wire terminals for fast installation
    • Installed anti-vibration pad on flange
    • High-quality closed cell foam for installation sealing
    • 2-wire loop connection
    • Compatible with all major control systems
    • AISI 316 stainless steel temperature probe
    • Available with 8” probe length
    Certifications:
    • CE & RoHS compliant
    • 5 Year Limited Warranty
    • Made in the USA