Temperature Sensors
C7773 Series 2000 Flush Wall Temperature Sensor
This Flush wall Temperature Sensor is designed for easy installation in standard single-gang junction boxes.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This Flush wall Temperature Sensor is designed for easy installation in standard single-gang junction boxes. It comes with a strong stainless steel or clean white steel wall plate, including matching mounting screws. The sensor is fully insulated and features a unique Patent Pending Quick Connect system. This system allows for quick connections without the use of wire nuts, making installation faster and reducing costs.
Compatible with a wide range of measuring elements, this sensor works with all leading control manufacturers. Using NTC thermistors that are calibrated for low drift, providing reliable and accurate temperature readings.
Ideal for both commercial and residential use, this temperature sensor offers dependable performance and straightforward operation, delivering effective climate monitoring with minimal hassle.
Features & Benefits:- Low Profile Wall Plate is crafted to blend seamlessly into standard junction boxes.
- Material available in robust stainless steel for durability.
- Fully Insulated designed to ensure safe operation and minimize external temperature interference.
- Available with 20K, 10K Type II or 10K Type III NTC thermistors
- Low Drift Calibration designed to provide consistent readings for effective climate management.
- Quick Connect System eliminates the need for wire nuts to streamline the installation process.
- User-Friendly Installation for easy installation making it suitable for various applications and reducing installation costs.
- Universal Compatibility effectively connects with various control systems, ensuring smooth integration and functionality.
- Versatile Application ideal for both commercial and residential settings, supporting a wide range of climate monitoring needs.
- CE & RoHS compliant
- 5 Year Limited Warranty
- Made in the USA