Accessories
E-Mon Ethernet Key/Modem
Honeywell E-Mon E10039 / NPort Express DE-211 provides a data communications solution for connecting Windows to asynchronous serial devices over a TCP/IP Ethernet.
Honeywell E-Mon E10039 / NPort Express DE-211 provides a data communications solution for connecting Windows to
asynchronous serial devices over a TCP/IP Ethernet. You may connect your Windows host to a native RS-485 serial port,
through TCP/IP Ethernet. With one asynchronous serial port connection on one end, and a 10 Mbps Ethernet connection
on the other, E10039 NPort Express allows virtually any EZ7 serial device to attach to a network. NPort Express works like
an add-on single-port serial board to your PC server, but with one major advantage—the TCP/IP network. Since the host
communicates with the COM port on NPort Express over a TCP/IP network, you are able to control your asynchronous
serial device from virtually any location.
Features & Benefits:- 2-in-1 EZ7 RS-485 interface and 10 Mbps Ethernet
- Supports 2-wire EZ7 RS-485 with patented ADDC™ and built-in terminator
- Terminal block for easy RS-485 serial wiring
- Supports MAC based IP configuration
- Supports configuration store and copy for easy deployment
- Supports Windows Real COM driver
- Supports TCP Server
- Supports Telnet
Others
- Brand
- Honeywell BMS NA
Others
- Brand
- Honeywell BMS NA
- Brand : Honeywell BMS NA
Others
Name
Description
File Size
Date
Size
Resolving the Ethernet Key BAD DATA Error_Tech-Tip
application/pdf 91.12 KB
11/16/2021
91.12 KB
E10039 Installation Manual 31-00160-01
application/pdf 2.07 MB
11/16/2021
2.07 MB
Name
Description
File Size
Date
Size
Resolving the Ethernet Key BAD DATA Error_Tech-Tip
91.12 KB
11/16/2021
91.12 KB
E10039 Installation Manual 31-00160-01
2.07 MB
11/16/2021
2.07 MB
Image
SKU
Description
E10039
Communication Key