Current Sensors
E-Mon Current Sensors for Multi-Mon & PowerSmart+ Meters
600V current sensors designed for Multi-Mon & PowerSmart+ meters
Multi-Mon & PowerSmart+ current sensors can only be used with Multi-Mon & PowerSmart+ meters. Split and solid core sensors are ordered by the piece and are not compatible with other styles of E-Mon meters.
All sensors are rated for 600 V and supplied with 2.5 meter cable length which can be extended up to 500 feet for remote installation.
Features & Benefits:- Exclusively designed for Multi-Mon and PowerSmart+ Meters
- Split and solid core options available
- 600 V
- 100 Amp - 1200 Amp options
- Supplied with 2.5 meter cable
- Order by piece
Others
- Brand
- Honeywell BMS NA
- Honeywell
Others
- Brand
- Honeywell BMS NA
- Honeywell
- Brand : Honeywell BMS NA|Honeywell
Others
Name
Description
File Size
Date
Size
E-Mon Multi-Mon PowerSmart Current Sensors Spec Data 38-00081
application/pdf 582.6 KB
2/17/2022
582.6 KB
Name
Description
File Size
Date
Size
E-Mon Multi-Mon PowerSmart Current Sensors Spec Data 38-00081
582.6 KB
2/17/2022
582.6 KB
Image
SKU
Description
E10583
MPS 1200 amp - 4.7" x 3.1" ID, split sensor
E10582
Honeywell Current Sensor, Split-Core, 800A, 1.9x3.1in Inner Diameter
E10580
Honeywell Current Sensor, Split-Core, 400A, 1.7x1.3in Inner Diameter
E10578
Honeywell Current Sensor, 200A, 0.96in Inner Diameter
E10577
MPS 200 amp - .96" ID, split sensor
E10576
Honeywell Current Sensor, Split-Core, 100A, 0.63in Inner Diameter
E10575
MPS 100 amp - .63" ID, split sensor
E10574
Honeywell Current Sensor, Solid-Core, 400A, 1.02in Inner Diameter
E10573
MPS 400 amp - 1.02" ID, solid sensor
E10584
Honeywell Current Sensor, Split-Core, 1200A, 4.7x3.1in Inner Diameter