https://buildings.honeywell.com/us/en/search-results.html

Hydronic Meters

E-Mon Cold Water Pulse Meter

Cold water pulse meters utilize multi-jet principles for accurate water measurement and are known for their simplicity, longevity and accuracy.

Cold water meters utilize multi-jet principles for accurate water measurement and are known for their simplicity, longevity and accuracy. MultiMag meters are tested to the most recent AWWA C708 accuracy standards. The pulse output capability allows for the MultiMag to be used for remote reading. MultiMag meters are intended for indoor, horizontal applications.

Features & Benefits:
  • Meets AWWA C708 accuracy
  • Cold meter models
  • Pulse output
  • ECO brass - no lead

Others

  • Connection Type
    • NPT
  • Serviced Media
    • Water
  • Material
    • ECO Brass
  • Output Type
    • Pulse
  • Brand
    • Honeywell BMS NA

Others

  • Connection Type
    • NPT
  • Serviced Media
    • Water
  • Material
    • ECO Brass
  • Output Type
    • Pulse
  • Brand
    • Honeywell BMS NA
  • Connection Type : NPT
  • Serviced Media : Water
  • Material : ECO Brass
  • Output Type : Pulse
  • Brand : Honeywell BMS NA
Others
Name
Description
File Size
Date
Size
E-Mon High Turbine Cold Water Meter - Spec Data - 31-00165-01
application/pdf 219.13 KB
2/17/2022
219.13 KB
E-Mon MULTIMAG Cold Water Meter - Spec Data - 31-00164-01
application/pdf 256.27 KB
2/17/2022
256.27 KB
Name
Description
File Size
Date
Size
E-Mon High Turbine Cold Water Meter - Spec Data - 31-00165-01
219.13 KB
2/17/2022
219.13 KB
E-Mon MULTIMAG Cold Water Meter - Spec Data - 31-00164-01
256.27 KB
2/17/2022
256.27 KB
Image
SKU
Description
alt
HCW-TM143NL
3" Cold water high flow turbine meter with pulse output, pit rated, lead free body
alt
HCW-MMAG1NL
1" NPT cold water multimag meter, pulse output, connection set
alt
HCW-MMAG112NL
1-1/2" NPT cold water multimag meter, pulse output, connect set
alt
HCW-TM154NL
4" Cold water high flow turbine meter with pulse output, pit rated, lead free body
alt
HCW-TM132NL
2" Cold water high flow turbine meter with pulse output, pit rated, lead free body
alt
HCW-MMAG34NL
3/4" NPT cold water multimag meter, pulse output, connection set