Hydronic Meters

E-Mon® MultiMag™ Hot Water Meter

MultiMag™ series hot water meters utilize multi-jet principles for accurate water measurement and are known for their simplicity, longevity, and accuracy.

MultiMag™ series hot water meters utilize multi-jet principles for accurate water measurement and are known for their simplicity, longevity, and accuracy. MultiMag meters are tested to the most recent AWWA C708 accuracy standards. The pulse output capability allows for the MultiMag to be used for remote reading. MultiMag meters are intended for horizontal applications.

Features & Benefits:
  • Meets AWWA C708 accuracy
  • Hot meter models
  • Pulse output
  • Eco brass — no lead

Others

  • Output Type
    • Pulse
  • Serviced Media
    • Water
  • Material
    • ECO Brass

Others

  • Output Type
    • Pulse
  • Serviced Media
    • Water
  • Material
    • ECO Brass
  • Output Type : Pulse
  • Serviced Media : Water
  • Material : ECO Brass
Sort
Document Title
File Size
Date Added
Sort
SKU
Description
HHW-MMAG112NL
Hot Water Meter, Pulse Output, 1 1/2in, Lead Free Body, Connection Set
HHW-MMAG1NL
Hot Water Meter, Pulse Output, 1in, Lead Free Body, Connection Set