https://buildings.honeywell.com/us/en/search-results.html

Submeters

E-Mon PowerSmart+ Essential Meter

Multifunctional power meter measuring over 100 energy parameters for revenue metering, power quality and harmonic analysis

Honeywell E-Mon PowerSmart+ Essential meter is a multifunctional power meter measuring over 100 energy parameters for revenue metering, power quality and harmonic analysis. The device can be integrated in panel

boards or supplied in a stand-alone enclosure. The LCD display provides a wealth of metering information and graphical display of vector diagrams, load bars and waveform monitoring. Flexible communication options include RS-485 and Ethernet for remote visualization. PowerSmart+ Essential meter is ideal for energy metering and power quality analysis of specific critical loads to an entire building.

Features & Benefits:
  • Class 0.5S IEC 62053-22 four quadrant active and reactive energy polyphase static meter
  • Ampere/Volt demand meter with TrueRMS, power, power factor, neutral current, voltage and current unbalance frequency
  • Dual Panel mounting confi guration for 4” round or 96x96 DIN new or retrofit installations
  • High precision 3-phase meter monitoring
  • 3.5” monochromatic LCD display with 240x128 dots resolution, adjustable update time, backlit and user defi ned brightness settings
  • LED bar graph showing percent load with respect to user-defi nable nominal load current
  • Supplied with E-Mon Power Software for meter set up and power quality analysis (requires RS-485 key for communication)
  • Voltage and current THD, current TDD and K-Factor, up to 40th order harmonic
  • Voltage and current harmonic spectrum and angles
  • Real-time “scope mode” waveform monitoring capability
  • Simultaneous 6-channel one-cycle waveform capture at a rate of 64 samples per cycle
  • 3 voltage inputs and 3 current transformer-isolated AC inputs for direct connection to power line or via potential and current transformers.
  • Current Sensor Options: Available with integrated 5 Amp current sensors for use with existing 5 Amp output current transformers or Available as a meter only configuration for use with PowerSmart+ current sensors. Current sensor leads can be extended up to 500 feet for remote installation (sold separately, see PowerSmart+ current sensor spec for details.)
  • Standard 2-wire RS-485 communication port; Modbus RTU, DNP3 and ASCII communication protocols
  • Optional Ethernet 10/100BaseT port for Modbus TCP/IP communication
  • Optionally available pre-installed inside a JIC steel enclosure with lockable window panel and 3-phase voltage terminal block. Dimensions: 9.06” H x 23.62” W x 6.1” D
  • •Three-phase total and per phase energy measurements; active, reactive and apparent energy counters
  • Time-of-use, 4 totalization and tariff energy/demand registers x 8 tariffs, 4 seasons x 4 types of days, 8 tariff changes per day
  • Automatic daily energy and maximum demand profi le log for total and tariff registers
  • 16 control setpoints; programmable thresholds and delays
  • 1-cycle response time
  • Non-volatile memory for long-term event and data recording
  • Event recorder for logging internal diagnostic events and setup changes. Two data recorders; programmable data logs on a periodic basis; automatic daily energy and maximum demand profi le log
  • Auto-scroll option with adjustable page exposition time; auto-return to a default page
Certifications:
  • Class 0.5S IEC 62053-22

Others

  • Brand
    • Honeywell
  • Interface
    • Modbus RTU

Others

  • Brand
    • Honeywell
  • Interface
    • Modbus RTU
  • Brand : Honeywell
  • Interface : Modbus RTU
Others
Name
Description
File Size
Date
Size
E-Mon Multi-Mon PowerSmart Current Sensors Spec Data 38-00081
application/pdf 582.6 KB
2/17/2022
582.6 KB
E-Mon PowerSmart Essential MODBUS Reference Guide BG0542 REV.A1
application/pdf 751.63 KB
2/17/2022
751.63 KB
E-Mon PowerSmart Essential Instsalltion and Operation Guide BG0543 REV.A1
application/pdf 8.13 MB
2/17/2022
8.13 MB
E-Mon PowerSmart Essential Spec Data 38-00082
application/pdf 556.15 KB
11/16/2021
556.15 KB
Name
Description
File Size
Date
Size
E-Mon Multi-Mon PowerSmart Current Sensors Spec Data 38-00081
582.6 KB
2/17/2022
582.6 KB
E-Mon PowerSmart Essential MODBUS Reference Guide BG0542 REV.A1
751.63 KB
2/17/2022
751.63 KB
E-Mon PowerSmart Essential Instsalltion and Operation Guide BG0543 REV.A1
8.13 MB
2/17/2022
8.13 MB
E-Mon PowerSmart Essential Spec Data 38-00082
556.15 KB
11/16/2021
556.15 KB
Image
SKU
Description
alt
E10617
PS Essential Meter w/Modbus TCP/IP w/out sensors w/ enclosure
alt
E10616
PS Essential Meter w/Modbus RTU w/out sensors w/ enclosure
alt
E10614
PS Essential Meter w/Modbus RTU and built-in 5 amp sensors w/ enclosure
alt
E10543
PS Essential Meter w/Modbus TCP/IP w/out sensors
alt
E10538
Essential Meter with Modbus RTU and Built-In 5A Sensors, Honeywell Branded
alt
E10544
Essential Meter with Modbus TCP/IP, No Sensors, Honeywell Branded
alt
E10542
Essential Meter with Modbus RTU, No Sensors, Honeywell Branded
alt
E10541
PS Essential Meter w/Modbus RTU w/out sensors
alt
E10539
PS Essential Meter w/Modbus TCP/IP and built-in 5 amp sensors
alt
E10537
PS Essential Meter w/Modbus RTU and built-in 5 amp sensors