/content/hbtbt/us/en/search-results.html

    Submeters

    Honeywell E-Mon™ Class 6000 Current Sensors for Class 1000/2000/3200/3400/5000 Meters

    Split core current sensors supplied with E-Mon Class 1000, 2000, 3200, 3400, 5000, and Green Net meters.

    Overview

    Split-core current sensors supplied as standard with E-Mon Class 1000, 2000, 2100, 3200, 3400, 5000, Green and Green Net meters. Allow for installation without having to power down the monitored loads, in practically all applications.

    Split core current sensors can be taken apart, or ‘split' into halves, which allows the installer leave the power on the circuit during installation. This saves installation time, and for critical loads that cannot be switched off, split core current sensors are essential. Highly accurate the split core current sensors are a little larger than solid core current sensors.

    Solid Core current sensor option SCS for 100 or 200 amp Class 1000, 2000, 3200, 3400, 5000 E-Mon meters.

    Features & Benefits:
    • Supplied with E-Mon Class 1000, 2000, 3200, 3400, 5000, Green and Green Net meters
    • 0-2 VAC output for safer installation
    • No shorting bars required
    • Split type opening avoids rewiring and power interruption
    • Rated up to 600VAC
    • Current sensors can be installed up to 2,000 feet away from meter (500 feet for Class 3200, 3400, 5000 and Green Net)
    • Leads supplied are 3’ in length and can be extended using #14-22 AWG wire (stranded/twisted not required.)
    • Solid-core current sensors available in 100 & 200 amp, specify when ordering
    Specifications

    Others

    • Output Signal
      • 0 - 2 volt

    Others

    • Output Signal
      • 0 - 2 volt
    • Output Signal : 0 - 2 volt