https://buildings.honeywell.com/us/en/search-results.html

Butterfly Valves

Actuated Butterfly Valve

Actuated Butterfly Valves by Honeywell are suitable for heating and cooling applications as well as in boiler management systems.

V5422E Actuated Butterfly Valves are suitable for heating and cooling applications as well as in boiler management systems. They can also be employed for general services, water treatment, etc. The V5422L series is equipped with floating-control actuators (230 V, three-point). The V5422E series is equipped with modulating-control actuators with a standard control signal of 0...10 V. The actuators and valves are delivered factory-mounted. The position control and the end stops are completely justified.

Features & Benefits:
  • With factory-mounted electric actuator
  • Centric butterfly valve with elastomer liner
  • Wide DN range (DN250 through DN400)
  • For heating water containing up to 50% glycol
  • Wafer body
  • For modulating and floating control
  • Maintenance-free control drive
  • Mechanical setting indicator
  • Manual adjustment wheel and declutch button
Certifications:
  • Class F according to VDE 0530
  • Protection IP67 as per DIN 40050
Image
SKU
Description
alt
V5422L1006
V5422L1006 Actuated Butterfly Valve: Floating Version: 0.8 A: 30 sec: 250-Nm: 37.4 Kg
alt
V5422E1001
Actuated Butterfly Valve, Modulating Version, 0.8A, 30sec, 250-Nm, 37.4Kg
alt
V5422E1019
Actuated Butterfly Valve, Modulating Version, 1.2 A, 30 sec, 600-Nm, 45.5 Kg