Butterfly Valves
V9ABF Series PN16 Flanged Type Motorised Butterfly Valves
V9 Actuated PN16 Flanged Type Butterfly Valves are motorized butterfly valve suitable for heating and cooling applications for on-off or modulating control
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
V9 Actuated Wafer Type Butterfly Valves are equipped with standard On-Off or modulating control quarter-turn electric actuator. The V9 series can also provide feedback output signal dry contact for On-Off version; 0~5V, 0~10V, 4~20mA selected by DIP- switch for modulating version. It has manual override non-clutch design. Manual operation can be operated without any lever, clutch or brake upon power voltage.
Features & Benefits:- Wide size range DN50 to DN900
- Available options in Connections Wafer/Lug/Flanged Type
- Available Disc options in Nylon Coated Ductile Iron, SS Disc
- Irreversible worm gear.
- Visual mechanical position indicator for accurate visual reference of valve position.
- Anti-condensation heater and 2 aux. limit switches on standard model
- Enclosure IP67
- CE, UAE/KSA ROHS3