Butterfly Valves
VR2 Resilient Seat Butterfly Valves
Honeywell VR2 Resilient Seat Butterfly Valves with Lugged Connections Two-Way Valves (VR2) Sizes from 2 to 24 inches with ANSI Class 125/150 lug pipe connections Modified equal percentage flow characteristic.
Honeywell VR2 Resilient Seat Butterfly Valves with Lugged Connections Two-Way Valves (VR2) Sizes from 2 to 24 in with ANSI Class 125/150 lug pipe connections Modified equal percentage flow characteristic. Spring fail safe available on 2 and 2.5in models, Electronic fail safe available on 3 to 12in models. NEMA 2 and NEMA 4X actuators available on valves 5in and smaller, NEMA 4X actuators available on valves 5in to 24 inch
Features & Benefits:- Bi-directional flow
- 304 stainless steel disks
- Ductile iron valve body for increased strength and durability
- Stainless steel valve stem
- EPDM resilient valve seat doubles as flange gasket
- Bubble-tight seat leakage at rated close-off
- Close-off rating of 200 psid in sizes 2 to 12in
- Close-off rating of 150 psid in sizes 14 to 24in
- ISO 5211 actuator mounting flange
- Available with factory-installed electric actuation interfaces in 2-position, Floating (“tri-state”), or Modulating (2 to 10V DC) Control
- Manual override on all models
- Fail-safe actuators available on valves up to 12in
- For use with hot, chilled or condensing water with up to 60% glycol in HVAC systems
- Actuators on valves 12in and smaller: cULus, CE
- Actuators on valves 14in and larger: cCSAus, CE
Others
- Brand
- Honeywell BMS NA
Others
- Brand
- Honeywell BMS NA
- Brand : Honeywell BMS NA
Data Sheet
Name
Description
File Size
Date
Size
VR2, VR3, VR4, VR5 Resilient Seat Butterfly Valves with Lugged Connections Product Data
application/pdf 4.27 MB
2/17/2022
4.27 MB
Manuals and Guides
Name
Description
File Size
Date
Size
VR Series Butterfly Valves MB Series Actuators
application/pdf 3.3 MB
2/17/2022
3.3 MB
Engineering Specifications
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
VR2, VR3, VR4, VR5 Resilient Seat Butterfly Valves with Lugged Connections Product Data
4.27 MB
2/17/2022
4.27 MB
VR Series Butterfly Valves MB Series Actuators
3.3 MB
2/17/2022
3.3 MB
Image
SKU
Description
VR2R7LPBH/M
Butterfly Valve, 2-Way, Resilient Seat, Lugged, 14in, Analog Modulating, Fail-in-Place, NEMA 4X, Heater
VR2P7UPBH/M
Butterfly Valve, 2-Way, Resilient Seat, Lugged, 12in, Analog Modulating, Fail-in-Place, NEMA 4X, Heater
VR2P7UEBH/M
Butterfly Valve, 2-Way, Resilient Seat, Lugged, 12in, Analog Modulating, Electronic Fail-Safe, NEMA 4X, Heater
VR2P6UPSH/M
Butterfly Valve, 2-Way, Resilient Seat, Lugged, 12in, Floating/2-Pos SPDT, Fail-in-Place, NEMA 4X, Heater
VR2N7UEBH/M
Butterfly Valve, 2-Way, Resilient Seat, Lugged, 10in, Analog Modulating, Electronic Fail-Safe, NEMA 4X, Heater
VR2N6UESH/M
Butterfly Valve, 2-Way, Resilient Seat, Lugged, 10in, Floating, 2-Pos SPDT, Electronic Fail-Safe, NEMA 4X, Heater
VR2M7UPBH/M
Butterfly Valve, 2-Way, Resilient Seat, Lugged, 8in, Analog Modulating, Fail-in-Place, Analog Feedback, NEMA 4X, Heater
VR2M6UPSH/M
Butterfly Valve, 2-Way, Resilient Seat, Lugged, 8in, Floating, 2-Pos SPDT, Fall in Place, NEMA 4X, Heater
VR2L7UEBH/M
Butterfly Valve, 2-Way, Resilient Seat, Lugged, 6in, Analog Modulating, Electronic Fail-Safe, Analog Feedback, NEMA 4X, Heater
VR2L6UESH/M
Butterfly Valve, 2-Way, Resilient Seat, Lugged, 6in, Floating/2-Pos SPDT, Electronic Fail-Safe, NEMA 4X, Heater