Butterfly Valves
VR3 Resilient Seat Butterfly Valves
Honeywell VR3 Resilient Seat Butterfly Valves with Lugged Connections Three-Way Valve Assemblies (VR3,4,5) Sizes from 2 to 18 inches with ANSI Class 125/150 lug pipe connections.
Honeywell VR3 Resilient Seat Butterfly Valves with Lugged Connections Three-Way Valve Assemblies (VR3,4,5) Sizes from 2 to 18 in with ANSI Class 125/150 lug pipe connections. Mixing or diverting control Modified linear flow characteristic Standard cast-iron pipe T included Multiple port configurations available to fit different applications Spring fail safe available on 2in models, Electronic fail safe available on 2.5 to 12in models NEMA 2 and NEMA 4X actuators available on valves 3in and smaller, NEMA 4X available on valves 3in to 18 inch
Features & Benefits:- Bi-directional flow
- 304 stainless steel disks
- Ductile iron valve body for increased strength and durability
- Stainless steel valve stem
- EPDM resilient valve seat doubles as flange gasket
- Bubble-tight seat leakage at rated close-off
- Close-off rating of 200 psid in sizes 2 to 12in
- Close-off rating of 150 psid in sizes 14 to 24in
- ISO 5211 actuator mounting flange
- Available with factory-installed electric actuation interfaces in 2-position, Floating (“tri-state”), or Modulating (2 to 10V DC) Control
- Manual override on all models
- Fail-safe actuators available on valves up to 12in
- For use with hot, chilled or condensing water with up to 60% glycol in HVAC systems
- Actuators on valves 12in and smaller: cULus, CE
- Actuators on valves 14in and larger: cCSAus, CE
Others
- Brand
- Honeywell BMS NA
Others
- Brand
- Honeywell BMS NA
- Brand : Honeywell BMS NA
Data Sheet
Name
Description
File Size
Date
Size
VR2, VR3, VR4, VR5 Resilient Seat Butterfly Valves with Lugged Connections Product Data
application/pdf 4.27 MB
2/17/2022
4.27 MB
Name
Description
File Size
Date
Size
VR2, VR3, VR4, VR5 Resilient Seat Butterfly Valves with Lugged Connections Product Data
4.27 MB
2/17/2022
4.27 MB
Image
SKU
Description
VR3R7HPBH/M
Butterfly Valve, 3-Way, Resilient Seat, Lugged, 14in, Modulating, Fail-in-Place, NEMA 4X, Heater
VR3P7UPBH/M
Butterfly Valve, 3-Way, Resilient Seat, Lugged, 12in, Analog Modulating, Fail-in-Place, NEMA 4X, Heater
VR3N6UESH/M
Butterfly Valve, 3-Way, Resilient Seat, Lugged, 10in, Floating/2-Pos SPDT, Electronic Fail-Safe, NEMA 4X, Heater
VR3L7UEBH/M
Butterfly Valve, 3-Way, Resilient Seat, Lugged, 6in, Analog Modulating, Electronic Fail-Safe, NEMA 4X, Heater
VR3L6UPSH/M
Butterfly Valve, 3-Way, Resilient Seat, Lugged, 6in, Floating/2-Pos SPDT, Fail-in-Place, NEMA 4X, Heater
VR3J7UEBH/M
Butterfly Valve, 3-Way, Resilient Seat, Lugged, 4in, Analog Modulating, Electronic Fail-Safe, NEMA 4X, Heater
VR3J6UPSH/M
Butterfly Valve, 3-Way, Resilient Seat, Lugged, 4in, Floating/2-Pos SPDT, Fail-in-Place, NEMA 4X, Heater
VR3H6LEN2/M
Butterfly Valve, 3-Way, Resilient Seat, Lugged, 3in, Floating/2-Pos SPDT, 24V AC/DC, Electronic Fail-Safe, NEMA 4X, Heater
VR3M7UPBH/M
Butterfly Valve, 3-Way, Resilient Seat, Lugged, 8in, Analog Modulating, Fail-in-Place, NEMA 4X, Heater
VR3M6UPSH/M
Butterfly Valve, 3-Way, Resilient Seat, Lugged, 8in, Floating/2-Pos SPDT, Fail-in-Place, NEMA 4X, Heater