/content/hbtbt/us/en/search-results.html

    Butterfly Valves

    VS Series Butterfly Valves

    VS Series Butterfly Valves

    Overview

    VS Series ANSI300 high-performance butterfly valves provide control for HVAC systems. Applications include chilled water, hot water, cooling tower water, thermal storage systems and steam up to 50 psi.

    Features & Benefits:
    • ANSI Class 300
    • 316 stainless steel disks; carbon steel valve body; stainless steel valve stem
    • RPTFE valve seat
    • 0% Leakage up to 600 psi
    • Maximum velocity of 32 fps
    • Close-off rating of upto 600 psid
    • For use with hot, chilled, or condensing water with up to 60% glycol, and on-off control of steam up to 50 psi in HVAC systems
    • Valve Face-to-face dimensions comply with API 609 & MSS-SP-68
    • Designed to be installed between ASME/ANSI B16.5 Flanges
    • Unidirectional Flow