Globe Valves
2-way Small Linear Valve
Small linear valves are used in combination with small electric linear valve actuators and thermoelectric actuators for the control of hot or chilled water for fan coil units and small repeaters or recolors in electric temperature control systems.
Small Linear Valves are used in combination with small electric linear valve actuators and thermoelectric actuators for the control of hot and/or chilled water for fan coil units and small repeaters/recolors in electric/electronic temperature control systems.
Features & Benefits:- Small size allows installation where space is limited
- Long stroke results in a high quality characteristic
- Soft seat provides low leakage rate and high range ability
- Reduced kVS values in the bypass to facilitate hydronic balancing
- Range of fittings available for different connections (soldered, threaded)
- Adjustment cap for manual operation
- Flat surfaces on body to fit installation tools
- Flat sealing connections in standard sizes
- Valve inserts changeable without draining by using insert replacement tool WV 108
- CE
Others
- Brand
- Honeywell BMS EMEA
- Port Connection
- Flat Seal
- Nominal Pressure
- PN16
Others
- Brand
- Honeywell BMS EMEA
- Port Connection
- Flat Seal
- Nominal Pressure
- PN16
- Brand : Honeywell BMS EMEA
- Port Connection : Flat Seal
- Nominal Pressure : PN16
Engineering Specifications
Name
Description
File Size
Date
Size
Small Linead Valves PN 16 for Modulating and on-off Control
application/pdf 205.5 KB
4/7/2022
205.5 KB
Name
Description
File Size
Date
Size
Small Linead Valves PN 16 for Modulating and on-off Control
205.5 KB
4/7/2022
205.5 KB
Image
SKU
Description
V5832B2117
V5832B2117 Linear Valve: 2-way: PN16: DN40: Kvs 25
V5832B2075
V5832B2075 Linear Valve, 2-way, PN16, DN25, Kvs 4
V5832A4016
V5832A4016 Linear Valve: 2-way: PN16: DN20: Kvs 2.5: ON/OFF Control
V5832A1053
V5832A1053 Linear Valve, 2-way, PN16, DN15, Kvs 1.6
V5832A1046
Linear Valve, 2-way, PN16, DN15, 2 to 120C, 1Kvs
V5832A1020
Linear Valve, 2-way, PN16, DN15, 2 to 120C, 0.40Kvs
V5832A1012
Linear Valve, 2-way, PN16, DN15, 2 to 120C, 0.25Kvs
V5832A1004
Linear Valve, 2-way, PN16, DN15, 2 to 120C, 0.16Kvs
V5832A1061
V5832A1061 Linear Valve: 2-way: PN16: DN20: Kvs 2.5
V5832A1038
V5832A1038 Linear Valve, 2-way, PN16, DN15, Kvs 0.63