Globe Valves
3-way Control Valve PN16
Three-way Control Valve PN16, threaded connections DN15-50, V5013R are for heating, ventilating and air conditioning. It is 3-way mixing having Materials: body brass, stem stainless steel, plug brass.
3-way Control Valve PN16, threaded connections DN15-50, V5013R is for heating, ventilating and air conditioning. It is 3-way mixing having Materials: body brass, stem stainless steel, plug brass. It has action to open for stem down, Stroke: 20mm, Media temp.: 2...170C and pressure rating: PN16. It has Port connection: internal threads ISO228, DN size is 15mm and Kvs value: 2.5, Close off pressure with 600N motor is1600kPa & Close off pressure with 1800N motor is not possible.
Features & Benefits:- Brass body with internal threaded end connections
- Low seat leakage rate
- Self-adjusting packing
- Accurate positioning to ensure state-of-the-art temperature control
- Directly-coupled electric and pneumatic actuators for easy mounting
- Constant total flow throughout full plug travel.
Others
- Media Temperature Range
- 2 - 120 °C @ 1600 kPa
- 120 - 170 °C @ 1490 kPa
- Actuator Stroke Length
- 20 millimetre
- Nominal Pressure
- PN16
- Port Connection
- Internal Thread
- Brand
- CentraLine
- Valve Series
- V5013R
- Application
- Open Circuit Hot/Cold Water Quality VDI2035
- Air Conditioning
- Heating
- Ventilating
Others
- Media Temperature Range
- 2 - 120 °C @ 1600 kPa
- 120 - 170 °C @ 1490 kPa
- Actuator Stroke Length
- 20 millimetre
- Nominal Pressure
- PN16
- Port Connection
- Internal Thread
- Brand
- CentraLine
- Valve Series
- V5013R
- Application
- Open Circuit Hot/Cold Water Quality VDI2035
- Air Conditioning
- Heating
- Ventilating
- Actuator Stroke Length : 20 millimetre
- Nominal Pressure : PN16
- Port Connection : Internal Thread
- Brand : CentraLine
- Valve Series : V5013R
- Application : Open Circuit Hot/Cold Water Quality VDI2035|Air Conditioning|Heating|Ventilating
- Media Temperature Range : 2 - 120 °C @ 1600 kPa|120 - 170 °C @ 1490 kPa
Image
SKU
Description
V5013R1099
V5013R1099 Three-way control valve, Range: 50:1, Leakage rate: 0.05%, kvs Stroke: 20 mm, valve :DNS 50, 40 Kvs m3/h
V5013R1073
V5013R1073 Three-way control valve, Range: 50:1, Leakage rate: 0.05%, kvs Stroke: 20 mm, valve :DNS 32, 16 Kvs m3/h
V5013R1057
V5013R1057 Three-way control valve, Range: 50:1, Leakage rate: 0.05%, kvs Stroke: 20 mm, valve :DNS 20, 6.3 Kvs m3/h
V5013R1081
V5013R1081 Three-way control valve, Range: 50:1, Leakage rate: 0.05%, kvs Stroke: 20 mm, valve :DNS 40, 25 Kvs m3/h
V5013R1065
V5013R1065 Three-way control valve, Range: 50:1, Leakage rate: 0.05%, kvs Stroke: 20 mm, valve :DNS 25, 10 Kvs m3/h
V5013R1040
V5013R1040 Three-way control valve, Range: 50:1, Leakage rate: 0.05%, kvs Stroke: 20 mm, valve :DNS 15, 4 Kvs m3/h
V5013R1032
3-way Control Valve, 50:1 Range, 0.05% Leakage Rate, 20mm, DN15, 2.5Kvs m3/h