Globe Valves
PN16 Small Linear Valve
The PN16 Small Linear Valves by Honeywell are integrated along with small electric linear valve actuators for control of fluids in different applications.
The PN16 Small Linear Valves by Honeywell and are used in combination with small electric linear valve actuators and thermoelectric actuators for the control of hot and/or chilled water for fan coil units and small preheaters /recolors in electric/electronic temperature control systems.
Features & Benefits:- Small size allows installation where space is limited
- Range of fittings available for different connections (compression, soldered, threaded)
- Long stroke results in a high-quality characteristic
- Soft seat provides low leakage rate and high range ability
- Reduced kVS values in the bypass to facilitate hydronic balancing
- Adjustment cap for manual operation
- Valve inserts changeable without draining by using insert replacement tool WV 108
- Compatible with two-piece conex compression fittings
- Conical sealing connections
- Flat surfaces on body to fit installation tools
Others
- Media Temperature Range
- 2 - 120 degree Celsius
- Port Connection
- Conical Seal
- Valve Series
- V5822A
- Brand
- Honeywell BMS EMEA
- Nominal Pressure
- PN16
Others
- Media Temperature Range
- 2 - 120 degree Celsius
- Port Connection
- Conical Seal
- Valve Series
- V5822A
- Brand
- Honeywell BMS EMEA
- Nominal Pressure
- PN16
- Port Connection : Conical Seal
- Valve Series : V5822A
- Brand : Honeywell BMS EMEA
- Nominal Pressure : PN16
- Media Temperature Range : 2 - 120 degree Celsius
Image
SKU
Description
V5822A1055
Small Linear Valve, PN16, 2-way, DN15, 1.60m3/h
V5822A1063
Small Linear Valve, PN16, 2-way, DN20, 2.50m3/h
V5822A1048
Small Linear Valve, PN16, 2-way, DN15, 1.00m3/h
V5822A1022
Small Linear Valve, PN16, 2-way, DN15, 0.40m3/h
V5822A1006
Small Linear Valve, PN16, 2-way, DN15, 0.16m3/h
V5822A4018
Small Linear Valve, PN16, 2-way, DN20, 2.50m3/h, On/Off Control
V5822A4000
Small Linear Valve, PN16, 2-way, DN15, 1.60m3/h, On/Off Control
V5822A1071
Small Linear Valve, PN16, 2-way, DN20, 4.0m3/h
V5822A1030
Small Linear Valve, PN16, 2-way, DN15, 0.63m3/h
V5822A1014
Small Linear Valve, PN16, 2-way, DN15, 0.25m3/h