/content/hbtbt/us/en/search-results.html

Globe Valves

V5013 3-Way Mixing Threaded Linear Control Valve PN16

Three-way Control Valve PN16, threaded connections DN15-50, V5013R are for heating, ventilating and air conditioning. It is 3-way mixing having Materials: body brass, stem stainless steel, plug brass.

3-way Control Valve PN16, threaded connections DN15-50, V5013R is for heating, ventilating and air conditioning. It is 3-way mixing having Materials: body brass, stem stainless steel, plug brass. It has action to open for stem down, Stroke: 20mm, Media temp.: 2...170C and pressure rating: PN16. It has Port connection: internal threads ISO228, DN size is 15mm and Kvs value: 2.5, Close off pressure with 600N motor is1600kPa & Close off pressure with 1800N motor is not possible.

Features & Benefits:
  • Brass body with internal threaded end connections
  • Low seat leakage rate
  • Self-adjusting packing
  • Accurate positioning to ensure state-of-the-art temperature control
  • Directly-coupled electric and pneumatic actuators for easy mounting
  • Constant total flow throughout full plug travel.

Others

  • Media Temperature Range
    • 2 - 120 °C @ 1600 kPa
    • 120 - 170 °C @ 1490 kPa
  • Actuator Stroke Length
    • 20millimetre
  • Nominal Pressure
    • PN16
  • Port Connection
    • Internal Thread
  • Valve Series
    • V5013R
  • Application
    • Open Circuit Hot/Cold Water Quality VDI2035
    • Air Conditioning
    • Heating
    • Ventilating

Others

  • Media Temperature Range
    • 2 - 120 °C @ 1600 kPa
    • 120 - 170 °C @ 1490 kPa
  • Actuator Stroke Length
    • 20millimetre
  • Nominal Pressure
    • PN16
  • Port Connection
    • Internal Thread
  • Valve Series
    • V5013R
  • Application
    • Open Circuit Hot/Cold Water Quality VDI2035
    • Air Conditioning
    • Heating
    • Ventilating
  • Actuator Stroke Length : 20millimetre
  • Nominal Pressure : PN16
  • Port Connection : Internal Thread
  • Valve Series : V5013R
  • Application : Open Circuit Hot/Cold Water Quality VDI2035|Air Conditioning|Heating|Ventilating
  • Media Temperature Range : 2 - 120 °C @ 1600 kPa|120 - 170 °C @ 1490 kPa
Sort
Others
Document Title
File Size
Date Added
Document Title
File Size
Date Added
Sort
SKU
Description
V5013R1032
3-Way Mixing Linear Valve, Internal Thread Connection, PN16, KVs 2.5, DN15, 20mm stroke
V5013R1040
V5013R1040 Three-way control valve, Range: 50:1, Leakage rate: 0.05%, kvs Stroke: 20 mm, valve :DNS 15, 4 Kvs m3/h
V5013R1057
V5013R1057 Three-way control valve, Range: 50:1, Leakage rate: 0.05%, kvs Stroke: 20 mm, valve :DNS 20, 6.3 Kvs m3/h
V5013R1065
V5013R1065 Three-way control valve, Range: 50:1, Leakage rate: 0.05%, kvs Stroke: 20 mm, valve :DNS 25, 10 Kvs m3/h
V5013R1073
V5013R1073 Three-way control valve, Range: 50:1, Leakage rate: 0.05%, kvs Stroke: 20 mm, valve :DNS 32, 16 Kvs m3/h
V5013R1081
V5013R1081 Three-way control valve, Range: 50:1, Leakage rate: 0.05%, kvs Stroke: 20 mm, valve :DNS 40, 25 Kvs m3/h
V5013R1099
V5013R1099 Three-way control valve, Range: 50:1, Leakage rate: 0.05%, kvs Stroke: 20 mm, valve :DNS 50, 40 Kvs m3/h