https://buildings.honeywell.com/us/en/search-results.html

Globe Valves

V5025A Flanged Linear Valve

The V5025A Flanged Linear valves are suitable for use in conjunction with the modulating control of hot/chilled water in closed heating, ventilating, and air conditioning systems.

The V5025A Flanged Linear valves are suitable for use in conjunction with the modulating control of hot/chilled water in closed heating, ventilating, and air conditioning systems. They are designed especially for use in high differential pressure applications (e.g. district heating) and can be operated by linear actuators ML6420/ML6425, ML7420/ML7425, or ML6421/ML7421 or by pneumatic actuators MP953.

Features & Benefits:
  • Pressure-balanced plug
  • Nodular iron body with flanged end connections
  • Low seat leakage rate
  • Metal-to-metal seating for long life span
  • Self-adjusting packing
  • Accurate positioning to ensure state-of-the-art temperature control
  • Easy mounting of direct-coupled electric and pneumatic actuators
Certifications:
  • DIN EN 14597

Others

  • Media Temperature Range
    • 120 - 160 °C @ 2250 kPa
    • 2 - 120 °C @ 2500 kPa
    • 160 - 200 °C @ 2000 kPa
  • Nominal Pressure
    • PN25
  • Brand
    • CentraLine
  • Valve Series
    • V5025A
  • Port Connection
    • Flange

Others

  • Media Temperature Range
    • 120 - 160 °C @ 2250 kPa
    • 2 - 120 °C @ 2500 kPa
    • 160 - 200 °C @ 2000 kPa
  • Nominal Pressure
    • PN25
  • Brand
    • CentraLine
  • Valve Series
    • V5025A
  • Port Connection
    • Flange
  • Nominal Pressure : PN25
  • Brand : CentraLine
  • Valve Series : V5025A
  • Port Connection : Flange
  • Media Temperature Range : 120 - 160 °C @ 2250 kPa|2 - 120 °C @ 2500 kPa|160 - 200 °C @ 2000 kPa
Image
SKU
Description
alt
V5025A1159
Flanged Linear Valve, 2-way, Pressure Balanced Plug, PN25, DN125, 250Kvs
alt
V5025A1134
V5025A1134 Flanged Linear 2 Way Valve, PN25, DN80, KVS 100
alt
V5025A1092
V5025A1092 Flanged Linear 2 Way Valve, PN25, DN32, KVS 16
alt
V5025A1076
Flanged Linear Valve, 2-way, Pressure Balanced Plug, PN25, DN20, 6.3Kvs
alt
V5025A1035
Flanged Linear Valve, 2-way, Pressure Balanced Plug, PN25, DN15, 1Kvs
alt
V5025A1027
Flanged Linear Valve, 2-way, Pressure Balanced Plug, PN25, DN15, 0.63Kvs
alt
V5025A1167
Flanged Linear Valve, 2-way, Pressure Balanced Plug, PN25, DN150, 360Kvs
alt
V5025A1142
Flanged Linear Valve, 2-way, Pressure Balanced Plug, PN25, DN100, 160Kvs
alt
V5025A1126
Flanged Linear Valve, 2-way, Pressure Balanced Plug, PN25, DN65, 63Kvs
alt
V5025A1118
Flanged Linear Valve, 2-way, Pressure Balanced Plug, PN25, DN50, 40Kvs