Globe Valves
V5078B High Pressure Control Valve
The V5078B High Pressure Control Valves are small 3-way mixing valves provide proportional control of hot and cold water in air conditioner.
The V5078B High Pressure Control Valves are small 3-way mixing valves provide proportional control of hot and cold water in air conditioner, induction unit and fan coil systems. These valves are actuated by M452 actuators. Its body is made from High Quality Red Bronze, having stem with double replaceable sealing, with trim of stainless steel.
It has B-AB complementary equal percentage of flow characteristics. Stroke of 8 mm can be applied with this. All valves are pressure balanced. Action of stem withdraw port A-AB open can be taken.
Features & Benefits:- Stem withdrawn port A-AB open
- Valve stem with double sealing
- Stem seal replaceable
- Pressure balanced
- Internally threaded
Others
- Media Temperature Range
- 2 - 120 degree Celsius
- Valve Series
- V5078B
- Actuator Stroke Length
- 6.5 millimetre
- Nominal Pressure
- PN16
- Port Connection
- Internal Thread
- Close-Off Pressure with 180N Motor
- 1000 kilopascal
- Brand
- Honeywell BMS EMEA
Others
- Media Temperature Range
- 2 - 120 degree Celsius
- Valve Series
- V5078B
- Actuator Stroke Length
- 6.5 millimetre
- Nominal Pressure
- PN16
- Port Connection
- Internal Thread
- Close-Off Pressure with 180N Motor
- 1000 kilopascal
- Brand
- Honeywell BMS EMEA
- Valve Series : V5078B
- Actuator Stroke Length : 6.5 millimetre
- Nominal Pressure : PN16
- Port Connection : Internal Thread
- Close-Off Pressure with 180N Motor : 1000 kilopascal
- Brand : Honeywell BMS EMEA
- Media Temperature Range : 2 - 120 degree Celsius
Image
SKU
Description
V5078B1047
V5078B1047 SBC V5078B High Pressure Control Valves, 3 Way Mixing, PN16, 40mm DN, 1.5 Inch Diameter, 11 Kvs
V5078B1013
High Pressure Control Valve, 3-way Mixing, PN16, 20mm DN, 0.75in Diameter, 3.3Kvs
V5078B1005
High Pressure Control Valve, 3-way Mixing, PN16, 15mm DN, 0.5in Diameter, 2.5Kvs
V5078B1054
V5078B1054 SBC V5078B High Pressure Control Valves, 3 Way Mixing, PN16, 50mm DN, 2 Inch Diameter, 13 Kvs
V5078B1039
V5078B1039 SBC V5078B High Pressure Control Valves, 3 Way Mixing, PN16, 32mm DN, 1.25 Inch Diameter, 5 Kvs