Globe Valves
V5833A 3-Way Linear Valve
Valves are supplied with adjustment cap (not for on/off types). If the main-port (A-AB) is equal percentage, the B-AB port is linear. The valve capacity of B-AB is one stage smaller. The action to open this valve is step down.
Valves are supplied with adjustment cap (not for on/off types). If the main-port (A-AB) is equal percentage, the B-AB port is linear. The valve capacity of B-AB is one stage smaller.
Features & Benefits:- Flat sealing
- 3 Way Mixing
- Action open is Step down
Others
- Port Connection
- Flat Seal
- Nominal Pressure
- PN16
- Brand
- CentraLine
- Honeywell BMS EMEA
Others
- Port Connection
- Flat Seal
- Nominal Pressure
- PN16
- Brand
- CentraLine
- Honeywell BMS EMEA
- Port Connection : Flat Seal
- Nominal Pressure : PN16
- Brand : CentraLine|Honeywell BMS EMEA
Engineering Specifications
Name
Description
File Size
Date
Size
Small Linead Valves PN 16 for Modulating and on-off Control
application/pdf 205.5 KB
4/7/2022
205.5 KB
Name
Description
File Size
Date
Size
Small Linead Valves PN 16 for Modulating and on-off Control
205.5 KB
4/7/2022
205.5 KB
Image
SKU
Description
V5833C1033
V5833C1033 Linear Valve, 3-way, 6,5mm Stroke, 15mm DN Size, G1/2, 250kPa, 2,5Kvs
V5833C1152
V5833C1152 Linear Valve: 3-way: 6:5mm Stroke: 20mm DN Size: G3/4: 240kPa: 4Kvs
V5833C1140
Linear Valve, 3-way, 6.5mm Stroke, 20mm DN Size, G3/4, 240kPa, 2.5Kvs
V5833A2118
V5833A2118 Linear Valve: 3-way: 40mm DN Size: G2 1/4: 1200kPa: 25Kvs
V5833A2100
V5833A2100 Linear Valve, 3-way, 32mm DN Size G2, 1600kPa, 16Kvs
V5833C4011
Linear Valve, 3-way, 2.5mm Stroke, 20mm DN Size, G3/4, 2.5Kvs
V5833C1066
Linear Valve, 3-way, 6.5mm Stroke, 15mm DN Size, G1/2, 800kPa, 0.25Kvs
V5833C1058
V5833C1058 Linear Valve: 3-way: 6:5mm Stroke: 20mm DN Size: G3/4: 100kPa: 4Kvs
V5833C1041
V5833C1041 Linear Valve: 3-way: 6:5mm Stroke: 20mm DN Size: G3/4: 100kPa: 2:5Kvs
V5833C1025
Linear Valve, 3-way, 6.5mm Stroke, 15mm DN Size, G1/2, 250kPa, 1.6Kvs