Globe Valves

VSxC Small Linear Valve

The VSxC Small Linear Valves are used in combination with small electric linear valve actuators and thermoelectric actuators for the control of hot or chilled water for fan coil units.

The VSxC Small Linear Valves are used in combination with small electric linear valve actuators and thermoelectric actuators for the control of hot or chilled water for fan coil units. Range of fittings available for different connections compression, soldered, threaded. VSxC Small Linear Valves are compatible with two-piece Conex compression fittings

Features & Benefits:
  • Small size allows installation where space is limited
  • Long stroke results in a high quality characteristic
  • Soft seat provides low leakage rate and high range ability
  • High close-off pressure
  • Wide standardized range of kVS values
  • Reduced kVS values in the bypass to facilitate hydronic balancing
  • Dezincification-resistant yellow brass
Certifications:
  • EN0B-0629GE51 R0617

Others

  • Media Temperature Range
    • 2 - 120 degree Celsius
  • Application
    • Electric/Electronic Temperature Control System
    • Fan Coil Unit
  • Actuator Stroke Length
    • 2.5millimetre
  • Port Connection
    • Flat Seal
  • Nominal Pressure
    • PN16

Others

  • Media Temperature Range
    • 2 - 120 degree Celsius
  • Application
    • Electric/Electronic Temperature Control System
    • Fan Coil Unit
  • Actuator Stroke Length
    • 2.5millimetre
  • Port Connection
    • Flat Seal
  • Nominal Pressure
    • PN16
  • Application : Electric/Electronic Temperature Control System|Fan Coil Unit
  • Actuator Stroke Length : 2.5millimetre
  • Port Connection : Flat Seal
  • Nominal Pressure : PN16
  • Media Temperature Range : 2 - 120 degree Celsius
Sort
Others
Document Title
File Size
Date Added
Asset Language
Content Type
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
alt
VSOC-420-2.5
Small Linear Valve, ON/OFF, Conical, 3-way By Pass, DN20, 2.5 Kvs
alt
VSOC-420-4.0
Small Linear Valve, ON/OFF, Conical, 3-way By Pass, DN20, 4.0Kvs
alt
VSOC-425-4.0P
Small Linear Valve, ON/OFF, Conical, 3-way By Pass, DN25, 4.0 Kvs, Pressure Balanced
alt
VSOC-415-2.5
Small Linear Valve, ON/OFF, Conical, 3-way By Pass, DN15, 2.5Kvs
alt
VSOC-415-1.6
Small Linear Valve, ON/OFF, Conical, 3-way By Pass, DN15, 1.6 Kvs
alt
VSOC-415-1.0
Small Linear Valve, ON/OFF, Conical, 3-way By Pass, DN15, 1.0 Kvs
alt
VSOC-320-4.0
Small Linear Valve, ON/OFF, Conical, 3-way, DN20, 4.0Kvs
alt
VSOC-320-2.5
Small Linear Valve, ON/OFF, Conical, 3-way, DN20, 2.5Kvs
alt
VSOC-315-2.5
Small Linear Valve, ON/OFF, Conical, 3-way, DN15, 2.5 Kvs
alt
VSOC-315-1.6
Small Linear Valve, ON/OFF, Conical, 3-way, DN15, 1.6Kvs