https://buildings.honeywell.com/us/en/search-results.html

Parts & Accessories

MP953 Pneumatic Actuator

Honeywell MP953 Pneumatic Actuator is used in high temperature applications. Pneumatic Actuators are used with bonnet extensions, to give extra air circulation and less conduction of heat from the valve body to the actuator.

Honeywell MP953 Pneumatic Actuator is used in high temperature applications. MP953 Pneumatic Actuator is used with V5049A up to 65mm, V5050A up to 80mm, V5328A 40mm to 80mm, V5329A 40mm to 80mm bonnet extensions when the flowing medium temperature is 150 to 220 degrees C, to give extra air circulation and less conduction of heat from the valve body to the actuator.

Features & Benefits:
  • High temperature applications
  • Used with bonnet extensions for extra air circulation

Others

  • Brand
    • Honeywell
  • For Use With
    • Used with V5049A up to 65mm, V5050A up to 80mm, V5328A 40mm to 80mm, V5329A 40mm to 80mm
    • Used with V5049A up to 65mm, V5050A up to 80mm, V5328A 40mm to 80mm, V5329A 40mm to 80mm
    • MP953 actuators when the flowing medium temperature is 150 to 220 degrees C, to give extra air circulation and less conduction of heat from the valve body to the actuator.

Others

  • Brand
    • Honeywell
  • For Use With
    • Used with V5049A up to 65mm, V5050A up to 80mm, V5328A 40mm to 80mm, V5329A 40mm to 80mm
    • Used with V5049A up to 65mm, V5050A up to 80mm, V5328A 40mm to 80mm, V5329A 40mm to 80mm
    • MP953 actuators when the flowing medium temperature is 150 to 220 degrees C, to give extra air circulation and less conduction of heat from the valve body to the actuator.
  • Brand : Honeywell
  • For Use With : Used with V5049A up to 65mm, V5050A up to 80mm, V5328A 40mm to 80mm, V5329A 40mm to 80mm|Used with V5049A up to 65mm, V5050A up to 80mm, V5328A 40mm to 80mm, V5329A 40mm to 80mm|MP953 actuators when the flowing medium temperature is 150 to 220 degrees C, to give extra air circulation and less conduction of heat from the valve body to the actuator.
Image
SKU
Description
alt
43161276-001
Pneumatic Actuator, 150 to 220C, For V5049A, V5050A, V5328A, V5329A