Parts & Accessories
VSFX-2 Valve
VSFX-2 Valves by Honeywell are a range of superior quality valves that are used in flow loops of various applications and are supplied with additional adjustment caps.
The VSFX-2 Valves by Honeywell are a range of superior quality valves that are designed to meet the requirements of the customers. These valves are used in flow loops of various applications and are supplied with additional adjustment caps. The body of the valves are manufactured using brass, stem using stainless steel and plug using brass. Their wide range of application includes individual room controls, fan coil units and small re-heaters or re-coolers.
Features & Benefits:- Impact resistant
- Works under PN16 nominal pressure
- Valves are supplied with adjustment caps
- For applications including hot and cold water( max. 50% glycol)
Others
- Brand
- Honeywell
Others
- Brand
- Honeywell
- Brand : Honeywell
Image
SKU
Description
AC-50TF
AC-50TF Valve, Linear Valve, PN16, Flat Sealing, DN-50, R 2in Pipe, Internal Threaded Fitting
AC-32TF
AC-32TF Valve, Linear Valve, PN16, Flat Sealing, DN-32, R1 1/4in Pipe, Internal Threaded Fitting
AC-25T
AC-25T Valve, Linear Valve, PN16, Flat Sealing, DN-25, R 1in Pipe, External Threaded Fitting
AC-20FT
AC-20FT Valve, Linear Valve, PN16, Flat Sealing, DN-20, R 1/2in Pipe, External Threaded Fitting
AC-15TF-1
AC-15TF-1 Valve, Control Ball Valve, PN25, DN-15, R 1/2in Pipe, Internal Threaded Fitting
AC-15TF
AC-15TF Valve, Linear Valve, PN16, Flat Sealing, DN-15, R 1/2in Pipe, Internal Threaded Fitting
AC-40TF
AC-40TF Valve, Linear Valve, PN16, Flat Sealing, DN-40, R1 1/2in Pipe, Internal Threaded Fitting
AC-40T
AC-40T Valve, Linear Valve, PN16, Flat Sealing, DN-40, R1 1/2in Pipe, External Threaded Fitting
AC-32T
AC-32T Valve, Linear Valve, PN16, Flat Sealing, DN-32, R 1 1/4in Pipe, External Threaded Fitting
AC-25TF
AC-25TF Valve, Linear Valve, PN16, Flat Sealing, DN-25, Rp 1in Pipe, Internal Threaded Fitting