Pressure Independent Control Valves
V5004T Kombi-QM Pressure Independent Control Valve
The V5004T Kombi-QM are Pressure Independent Control Valves (PICVs). They combine a flow controller and a full stroke, full authority temperature controller in one valve.
The V5004T Kombi-QM are Pressure Independent Control Valve (PICVs). They combine a flow controller and a full stroke, full authority temperature controller in one valve. Equipped with an actuator Kombi-QM provides a full stroke modulating temperature control. It is suitable for use in variable and constant flow systems. They may be used as constant flow limiter in constant flow systems (without an actuator) or as a Pressure Independent Control Valve in variable flow systems. V5004T Kombi-QM is typically used for balancing and temperature control of fan coil units, air handling units, chilled ceilings and one-pipe heating systems.
Features & Benefits:- Automatic pressure independent balancing and control
- Wide range of application
- Various versions to support standard flow rates as well as low flow and high flow needs
- Covers two functions in one valve which reduces mounting costs
- Pre-setting with visual flow scale at the valve
- Pre-setting by hand without the need of tools
- Pre-setting possible even when the system is running and an actuator is already mounted
- Can balance a system even if only parts of a building are in operation
- Emergency shutoff function with plastic cap-not for permanent use
- Measuring possibility for problematic applications
Others
- Media Temperature Range
- -10 ... 120 degree Celsius
- Brand
- Honeywell BMS EMEA
- Port Connection
- Flansche
- Bridas
- flenzen
- Flanges
Others
- Media Temperature Range
- -10 ... 120 degree Celsius
- Brand
- Honeywell BMS EMEA
- Port Connection
- Flansche
- Bridas
- flenzen
- Flanges
- Brand : Honeywell BMS EMEA
- Port Connection : Flansche|Bridas|flenzen|Flanges
- Media Temperature Range : -10 ... 120 degree Celsius
Image
SKU
Description
V5004TF1125
Pressure Independent Balancing Control Valve, 9000 to 90000I/h, 21kPa, DN125
V5004TF1065
V5004TF1065 Pressure Independent Balancing and Control Valve, Flow [I/h] Valve 3000 -30000 , Δ [kPa] at 30% flow-26
V5004TY10326000
Pressure Independent Balancing Control Valve, DN32, 1800 to 6000I/h, 8.5kg
V5004TF1150
V5004TF1150 Pressure Independent Balancing and Control Valve, Flow [I/h] Valve 15000 -150000 , Δ [kPa] at 30% flow-31
V5004TF1100
V5004TF1100 Pressure Independent Balancing and Control Valve, Flow [I/h] Valve 5500 -55000, Δ [kPa] at 30% flow-16
V5004TF1080
Pressure Independent Balancing Control Valve, 3000 to 30000I/h, 23kPa, DN80
V5004TF1050
V5004TF1050 Pressure Independent Balancing and Control Valve, Flow [I/h] Valve 2000 – 20000, Δ [kPa] at 30% flow-21