https://buildings.honeywell.com/us/en/search-results.html

Variable Frequency Drives

261A NXS Variable Frequency Drive- Inverter

NXS Variable Frequency Drives provide step less speed control for all open loop (no speed feedback from motor) applications in HVAC and industrial environments.

NXS Frequency Converter consists of two units, the Power Unit and the Control Unit. The three-phase AC-choke at the mains end together with the DC-link capacitor form an LC-filter, which, again, together with the diode bridge produce the DC-voltage supply to the IGBT Inverter Bridge block.

The AC-choke also functions as a filter against High Frequency disturbances from the mains as well as against those caused by the frequency converter to the mains. It, in addition, enhances the waveform of the input current to the frequency converter. The entire power drawn by the frequency converter from the mains is active power. The IGBT Inverter Bridge produces a symmetrical, 3-phase PWM-modulated AC-voltage to the motor. The Motor and Application Control Block is based on microprocessor software. The microprocessor controls the motor basing on the information it receives through measurements, parameter settings, control I/O and control keypad. The motor and application control block controls the motor control ASIC which, in turn, calculates the IGBT positions. Gate drivers amplify these signals for driving the IGBT inverter bridge.

The control keypad provides a link between the user and the frequency converter. The control keypad is used for parameter setting, reading status data and giving control commands. It is detachable and can be operated externally and connected via a cable to the frequency converter. Also a PC can be used instead of the control keypad, to control the frequency converter, if connected through a similar cable.

Features & Benefits:
  • Most compact size in the market (especially IP54)
  • Integrated RFI-filters and AC-chokes
  • Application adapting Start Up Wizard
  • Application adapting Quick menu
  • Flexible “ALL IN ONE” multipurpose software with predefined applications
  • Alphanumeric keypad with memory and backup functions
  • Easy “keypad – remote” change with 1 button
  • Trip free operation with safety switch
  • Silent motor operation with 10 kHz switching frequency
Certifications:
  • Safety: EN50178 (1995), EN60204-1 (1996)
  • EMC: EN50082-2 (1995), EN61800-3 (1996)

Others

  • Power
    • 132 kilowatt
    • 400 volt
  • High Overload For Machines
    • 110 kilograms per millimetere
  • Operating Frequency Resolution
    • 0.01 hertz
  • One Phase Input
    • No
  • Brand
    • Saia Burgess Controls SBC
  • Communication Protocols
    • Profibus DP
    • DeviceNet
    • Modbus RTU
    • Optional
    • CANopen
    • Ethernet Mobus/TCP
    • BACnet
    • N2
  • Brake Chopper
    • Optional
  • High Overload Continuous Current
    • 205 ampere
  • RFI Filter Type
    • Integrated
  • Three Phase Input
    • Yes
  • Low Overload Continuous Current
    • 261 ampere

Others

  • Power
    • 132 kilowatt
    • 400 volt
  • High Overload For Machines
    • 110 kilograms per millimetere
  • Operating Frequency Resolution
    • 0.01 hertz
  • One Phase Input
    • No
  • Brand
    • Saia Burgess Controls SBC
  • Communication Protocols
    • Profibus DP
    • DeviceNet
    • Modbus RTU
    • Optional
    • CANopen
    • Ethernet Mobus/TCP
    • BACnet
    • N2
  • Brake Chopper
    • Optional
  • High Overload Continuous Current
    • 205 ampere
  • RFI Filter Type
    • Integrated
  • Three Phase Input
    • Yes
  • Low Overload Continuous Current
    • 261 ampere
  • Operating Frequency Resolution : 0.01 hertz
  • One Phase Input : No
  • Brand : Saia Burgess Controls SBC
  • Communication Protocols : Profibus DP|DeviceNet|Modbus RTU|Optional|CANopen|Ethernet Mobus/TCP|BACnet|N2
  • Brake Chopper : Optional
  • High Overload Continuous Current : 205 ampere
  • RFI Filter Type : Integrated
  • Three Phase Input : Yes
  • Low Overload Continuous Current : 261 ampere
  • Power : 132 kilowatt|400 volt
  • High Overload For Machines : 110 kilograms per millimetere
Image
SKU
Description
alt
NXS0260V35A5H0
NXS Frequency Converter, 32kW Low Overload, 110kW High Overload, 261A, FR9/IP54, 480x1150x362mm, 146kg
alt
NXS0260V35A2H0
NXS Frequency Converter, 32kW Low Overload, 110kW High Overload, 261A, FR9/IP21, 480x1150x362mm, 146kg