Variable Frequency Drives
Enclosure Upgrade Kit
Enclosure Upgrade Kits are additional top covers for the Smart Drive Compact inverters which fulfill the basic requirements needed for upgrading the enclosure class from IP20 to IP21. These kits protect the inverter from vertically dripping water.
Enclosure Upgrade Kits are additional top covers for the Smart Drive Compact inverters which fulfill the basic requirements needed for upgrading the enclosure class from IP20 to IP21. These kits protect the inverter from vertically dripping water.
Certifications:- CE
Others
- Brand
- Honeywell BMS EMEA
- For Use With
- HVAC232/402
Others
- Brand
- Honeywell BMS EMEA
- For Use With
- HVAC232/402
- Brand : Honeywell BMS EMEA
- For Use With : HVAC232/402
Image
SKU
Description
COMP-IP21-KIT3
Enclosure Upgrade Kit, IP21, MI3 Top Cover
COMP-IP21-KIT2
Enclosure Upgrade Kit, IP21, MI2 Top Cover
COMP-IP21-KIT1
Enclosure Upgrade Kit, IP21, MI1 Top Cover