Variable Frequency Drives
HVAC Inverter
Honeywell inverters can save up to 70% of energy, as Heating, Ventilation, Air Conditioning (HVAC) systems rarely require maximum flow.
Honeywell inverters can save up to 70% of energy, as Heating, Ventilation, Air Conditioning (HVAC) systems rarely require maximum flow. Variable speed drives for induction motors, with built-in RFI filters. EMC and LVD compliant. The inverters are suitable for High/Low Overload (constant/variable torque) applications. To control pumps and fans for heating. Ventilation and air conditioning systems, normally Low Overload ratings are used. Industrial or process installations normally require High Overload ratings.
Features & Benefits:- This software is tailored to meet the typical HVAC application
- start-up wizard
- Optimized I/O configuration including thermistor input
- 2 slots, flexible I/O configuration
- Start-up Wizard – typical HVAC application commissioned in 30 seconds
- Special energy saving mode to provide more savings than a standard inverter in the market for fan and pump applications
- Robust design in metal frame with cooling air completely separated from electrical parts
- Extensive software and hardware protection functions
- EMC/RFI filters for installation even in the highly sensitive areas (e.g., hospitals, airport control towers) as standard
Others
- High Overload For Machines
- 1.5 kilowatt
- RFI Filter Type
- Integrated
- Brand
- Honeywell BMS EMEA
- High Overload Continuous Current
- 4.3 ampere
- Low Overload Continuous Current
- 5.6 ampere
- Three Phase Input
- Yes
- Brake Chopper
- Integrated
- Operating Frequency Resolution
- 0.01 hertz
- Communication Protocols
- CANopen
- Modbus RTU as Standard
- BACnet
- N2
- Ethernet Mobus/TCP
- DeviceNet
- Profibus DP
- Optional
- One Phase Input
- No
Others
- High Overload For Machines
- 1.5 kilowatt
- RFI Filter Type
- Integrated
- Brand
- Honeywell BMS EMEA
- High Overload Continuous Current
- 4.3 ampere
- Low Overload Continuous Current
- 5.6 ampere
- Three Phase Input
- Yes
- Brake Chopper
- Integrated
- Operating Frequency Resolution
- 0.01 hertz
- Communication Protocols
- CANopen
- Modbus RTU as Standard
- BACnet
- N2
- Ethernet Mobus/TCP
- DeviceNet
- Profibus DP
- Optional
- One Phase Input
- No
- RFI Filter Type : Integrated
- Brand : Honeywell BMS EMEA
- High Overload Continuous Current : 4.3 ampere
- Low Overload Continuous Current : 5.6 ampere
- Three Phase Input : Yes
- Brake Chopper : Integrated
- Operating Frequency Resolution : 0.01 hertz
- Communication Protocols : CANopen|Modbus RTU as Standard|BACnet|N2|Ethernet Mobus/TCP|DeviceNet|Profibus DP|Optional
- One Phase Input : No
- High Overload For Machines : 1.5 kilowatt
Image
SKU
Description
HVAC05C5
HVAC05C5 HVAC Inverter, NXL HVAC Series, 400V, 128x292x190 Dimension, EMC-level C, MF4/IP54
HVAC05C2
HVAC Inverter, NXL HVAC Series, 400V, 128x292x190 Dimension, EMC-level H, MF4/IP21