https://buildings.honeywell.com/us/en/search-results.html

Variable Frequency Drives

NXL HVAC Inverter, Integrated Pump/Fan Cascade Controller

NXL HVAC Inverters by honeywell offers step-less speed control for all basic HVAC applications such as Pumps, Fans, Compressors.

The NXL HVAC inverters are suitable for High/Low Overload (constant/variable torque) applications. To control pumps and fans for heating, ventilation and air conditioning systems, normally low overload ratings are used. Industrial or process installations normally require high overload ratings.

Features & Benefits:
  • Most compact size in the market (especially IP54)
  • Integrated RFI-filters and AC-chokes
  • Credit card size “Quick Guide” for installation and commissioning attached to every unit
  • 30s Start-Up Wizard
  • HVAC-optimized software
  • Easy “keypad – remote” change with 1 button
  • Trip free operation with safety switch
  • Silent motor operation with 6 kHz switching frequency
  • Over temperature ride-through
  • Power ride-through
  • Integrated PID controller
  • Integrated Pump/Fan Cascade Controller
Certifications:
  • Emissions: EN61800-3 (IP21: category C2, IP54: category C1)
  • Safety: EN61800-5, CE, UL, cUL

Others

  • High Overload For Machines
    • 1.1 kilowatt
  • Brake Chopper
    • Integrated
  • Communication Protocols
    • CANopen
    • DeviceNet
    • Profibus DP
    • BACnet
    • Modbus RTU as Standard
    • Ethernet Mobus/TCP
    • N2
    • Optional
  • RFI Filter Type
    • Integrated
  • Low Overload Continuous Current
    • 4.3 ampere
  • Brand
    • Honeywell BMS EMEA
  • Operating Frequency Resolution
    • 0.01 hertz
  • One Phase Input
    • No
  • High Overload Continuous Current
    • 3.3 ampere
  • Three Phase Input
    • Yes

Others

  • High Overload For Machines
    • 1.1 kilowatt
  • Brake Chopper
    • Integrated
  • Communication Protocols
    • CANopen
    • DeviceNet
    • Profibus DP
    • BACnet
    • Modbus RTU as Standard
    • Ethernet Mobus/TCP
    • N2
    • Optional
  • RFI Filter Type
    • Integrated
  • Low Overload Continuous Current
    • 4.3 ampere
  • Brand
    • Honeywell BMS EMEA
  • Operating Frequency Resolution
    • 0.01 hertz
  • One Phase Input
    • No
  • High Overload Continuous Current
    • 3.3 ampere
  • Three Phase Input
    • Yes
  • Brake Chopper : Integrated
  • Communication Protocols : CANopen|DeviceNet|Profibus DP|BACnet|Modbus RTU as Standard|Ethernet Mobus/TCP|N2|Optional
  • RFI Filter Type : Integrated
  • Low Overload Continuous Current : 4.3 ampere
  • Brand : Honeywell BMS EMEA
  • Operating Frequency Resolution : 0.01 hertz
  • One Phase Input : No
  • High Overload Continuous Current : 3.3 ampere
  • Three Phase Input : Yes
  • High Overload For Machines : 1.1 kilowatt
Image
SKU
Description
alt
HVAC04C5
HVAC04C5 NXL HVAC Inverter, 1.5KW, 400V, 4.3A, IP54
alt
HVAC04C2
NXL HVAC Inverter, 1.5KW, 400V, 4.3A, IP21