Variable Frequency Drives
NXS Inverter
NXS Inverter is Stand-Alone cabinet design with units higher than 160kW (smaller powers as wall mounted). It has trip free operation with safety switch, Integrated PFC (Pump & Fan Cascade) Controller and Integrated PID controller.
NXS Inverter is Stand-Alone cabinet design with units higher than 160kW (smaller powers as wall mounted). It has trip free operation with safety switch and Silent motor operation with 10 kHz switching frequency. It has Integrated PFC (Pump & Fan Cascade) Controller and Integrated PID controller. The best available fully controlled pump cascade system with special software Multimaster PFC. It has Special application software capabilities. These variable frequency drives provide step less speed control for all open loop (no speed feedback from motor) applications in HVAC and industrial environments: Pumps, Fans, Compressor, Conveyors, Lifts, Escalators and Mixers.
Features & Benefits:- Most compact size in the market (especially IP54)
- Integrated RFI-filters and AC-chokes
- Application adapting Start up Wizard
- Application adapting Quick menu
- Flexible (ALL IN ONE) multipurpose software with predefined applications
- Alphanumeric keypad with memory and backup functions
- Easy keypad – remote change with 1 button.
- CE
Others
- Power
- 400 volt
- 5.5 kilowatt
- High Overload For Machines
- 4 kilograms per millimetere
- Communication Protocols
- Modbus RTU
- BACnet
- N2
- CANopen
- Optional
- DeviceNet
- Ethernet Mobus/TCP
- Profibus DP
- Brake Chopper
- Integrated
- High Overload Continuous Current
- 9 ampere
- Three Phase Input
- Yes
- One Phase Input
- No
- Operating Frequency Resolution
- 0.01 hertz
- Brand
- Saia Burgess Controls SBC
- RFI Filter Type
- Integrated
- Low Overload Continuous Current
- 12 ampere
Others
- Power
- 400 volt
- 5.5 kilowatt
- High Overload For Machines
- 4 kilograms per millimetere
- Communication Protocols
- Modbus RTU
- BACnet
- N2
- CANopen
- Optional
- DeviceNet
- Ethernet Mobus/TCP
- Profibus DP
- Brake Chopper
- Integrated
- High Overload Continuous Current
- 9 ampere
- Three Phase Input
- Yes
- One Phase Input
- No
- Operating Frequency Resolution
- 0.01 hertz
- Brand
- Saia Burgess Controls SBC
- RFI Filter Type
- Integrated
- Low Overload Continuous Current
- 12 ampere
- Communication Protocols : Modbus RTU|BACnet|N2|CANopen|Optional|DeviceNet|Ethernet Mobus/TCP|Profibus DP
- Brake Chopper : Integrated
- High Overload Continuous Current : 9 ampere
- Three Phase Input : Yes
- One Phase Input : No
- Operating Frequency Resolution : 0.01 hertz
- Brand : Saia Burgess Controls SBC
- RFI Filter Type : Integrated
- Low Overload Continuous Current : 12 ampere
- Power : 400 volt|5.5 kilowatt
- High Overload For Machines : 4 kilograms per millimetere
Image
SKU
Description
NXS0012V35A5H1
NXS Inverter, 2 Analog Inputs, 1 Analog Output, 6 Digital Inputs, 1 Digital Output, 2 relays, 1 thermistor Input, IP54 .
NXS0012V35A2H1
NXS Inverter, 2 Analog Inputs, 1 Analog Output , 6 Digital Inputs, 1 Digital Output, 2 relays, 1 thermistor Input, IP21