Variable Frequency Drives
SBC NXS Series Speed Controllers
NXS Inverter is Stand-Alone cabinet design with units higher than 160kW (smaller powers as wall mounted). It has trip free operation with safety switch, Integrated PFC (Pump & Fan Cascade) Controller and Integrated PID controller.
NXS Inverter is Stand-Alone cabinet design with units higher than 160kW (smaller powers as wall mounted). It has trip free operation with safety switch and Silent motor operation with 10 kHz switching frequency. It has Integrated PFC (Pump & Fan Cascade) Controller and Integrated PID controller. The best available fully controlled pump cascade system with special software Multimaster PFC. It has Special application software capabilities. These variable frequency drives provide step less speed control for all open loop (no speed feedback from motor) applications in HVAC and industrial environments: Pumps, Fans, Compressor, Conveyors, Lifts, Escalators and Mixers.
Features & Benefits:- Most compact size in the market (especially IP54)
- Integrated RFI-filters and AC-chokes
- Application adapting Start Up Wizard
- Application adapting Quick menu
- Flexible “ALL IN ONE” multipurpose software with predefined applications
- EN60204-1
- CE
- EN61800-5
- EMC and LVD compliant
Others
- High Overload For Machines
- 0.75 kilograms per millimetere
- Power
- 1.1 kilowatt
- 400 volt
- Brake Chopper
- Integrated
- One Phase Input
- No
- High Overload Continuous Current
- 2.2 ampere
- Three Phase Input
- Yes
- Communication Protocols
- Optional
- Modbus RTU
- BACnet
- DeviceNet
- N2
- Ethernet Mobus/TCP
- CANopen
- Profibus DP
- Brand
- Saia Burgess Controls SBC
- Low Overload Continuous Current
- 3.1 ampere
- RFI Filter Type
- Integrated
- Operating Frequency Resolution
- 0.01 hertz
Others
- High Overload For Machines
- 0.75 kilograms per millimetere
- Power
- 1.1 kilowatt
- 400 volt
- Brake Chopper
- Integrated
- One Phase Input
- No
- High Overload Continuous Current
- 2.2 ampere
- Three Phase Input
- Yes
- Communication Protocols
- Optional
- Modbus RTU
- BACnet
- DeviceNet
- N2
- Ethernet Mobus/TCP
- CANopen
- Profibus DP
- Brand
- Saia Burgess Controls SBC
- Low Overload Continuous Current
- 3.1 ampere
- RFI Filter Type
- Integrated
- Operating Frequency Resolution
- 0.01 hertz
- Brake Chopper : Integrated
- One Phase Input : No
- High Overload Continuous Current : 2.2 ampere
- Three Phase Input : Yes
- Communication Protocols : Optional|Modbus RTU|BACnet|DeviceNet|N2|Ethernet Mobus/TCP|CANopen|Profibus DP
- Brand : Saia Burgess Controls SBC
- Low Overload Continuous Current : 3.1 ampere
- RFI Filter Type : Integrated
- Operating Frequency Resolution : 0.01 hertz
- High Overload For Machines : 0.75 kilograms per millimetere
- Power : 1.1 kilowatt|400 volt
Image
SKU
Description
NXS0003V35A5H1
SBC Speed Controller, 45-66Hz, 24V, 100mA, 5Kg, 128x292x190, 1-1 Low Overload, 0-75 High Overload, IP54
NXS0003V35A2H1
SBC Speed Controller, 45-66Hz, 24V, 100mA, 5Kg, 128x292x190, 1-1 Low Overload, 0-75 High Overload, IP21