Variable Frequency Drives
Smart Drive Compact Variable Frequency Drive
Variable frequency drives provide step less speed control for various applications Pumps, Fans, Compressors, Conveyors, etc.
Variable frequency drives provide step less speed control for various applications Pumps, Fans, Compressors, Conveyors, etc.
Features & Benefits:- Compact size
- Flexible side-by-side mounting with screws or DIN-rail as standard
- Single rating suitable for both pump and fan or machine applications
- Integrated RFI-filters
- Configurable inputs and outputs
- 30s Start-Up Wizard
- Easy “keypad – remote” change with 1 button
- Power ride-through
- Automatic restart
- Integrated PI controller
- CE
Others
- RFI Filter Type
- Integrated
- Operating Frequency Resolution
- 0.01 hertz
- Brand
- Honeywell BMS EMEA
- Three Phase Input
- No
- One Phase Input
- Yes
- Communication Protocols
- Modbus RTU
Others
- RFI Filter Type
- Integrated
- Operating Frequency Resolution
- 0.01 hertz
- Brand
- Honeywell BMS EMEA
- Three Phase Input
- No
- One Phase Input
- Yes
- Communication Protocols
- Modbus RTU
- RFI Filter Type : Integrated
- Operating Frequency Resolution : 0.01 hertz
- Brand : Honeywell BMS EMEA
- Three Phase Input : No
- One Phase Input : Yes
- Communication Protocols : Modbus RTU
Image
SKU
Description
COMP230-P75-20
Smart Drive Compact Inverter, IP20, MI2, 90x195x102mm, 0.7kg, 0.75kw, 3.7IN, 5.6 Continous Overload Current50%
COMP230-1P5-20
Smart Drive Compact Inverter, IP20, MI2, 90x195x102mm, 0.7kg, 1.5kw, 7.0IN, 10.5 Continous Overload Current50%
COMP230-P37-20
Smart Drive Compact Inverter, IP20, MI2, 66x157x198mm, 0.55kg, 0.37kw, 2.4IN, 3.6 Continous Overload Current50%
COMP230-2P2-20
Smart Drive Compact Inverter, IP20, MI2, 90x195x102mm, 0.7kg, 2.2kw, 9.6IN, 14.4 Continous Overload Current50%
COMP230-1P1-20
Smart Drive Compact Inverter, IP20, MI2, 90x195x102mm, 0.7kg, 1.1kw, 4.8IN, 7.2 Continous Overload Current50%