Variable Frequency Drives
SmartDrive Compact Inverter
The SmartDrive Compact is a compact size micro inverter with easy handling and commissioning.
The SmartDrive Compact is a compact size micro inverter with easy handling and commissioning. The product offers good possibilities to be used with various software applications with high functionality and a classification that can be used both in variable torque (HVAC applications) and constant torque (machines in industrial or process facilities)
Features & Benefits:- Compact size
- Flexible side-by-side mounting with screws or DIN-rail as standard
- Single rating suitable for both pump and fan or machine applications
- +50C Maximum ambient temperature
- Integrated RFI-filters
- Wide Input and Output connection possibilities
- Configurable inputs and outputs
- 30s Start-Up Wizard
- Easy “keypad — remote” change with 1 button
- Parameter upload/download even without powering the inverter with COMP-LOADER accessory
- Silent motor operation with 4 kHz switching frequency
- Over temperature ride-through
- Power ride-through
- Automatic restart
- Integrated PI controller
- CE Approved
Others
- Communication Protocols
- Modbus RTU
- Three Phase Input
- Yes
- RFI Filter Type
- Integrated
- Operating Frequency Resolution
- 0.01 hertz
- Brand
- Honeywell BMS EMEA
- One Phase Input
- No
Others
- Communication Protocols
- Modbus RTU
- Three Phase Input
- Yes
- RFI Filter Type
- Integrated
- Operating Frequency Resolution
- 0.01 hertz
- Brand
- Honeywell BMS EMEA
- One Phase Input
- No
- Communication Protocols : Modbus RTU
- Three Phase Input : Yes
- RFI Filter Type : Integrated
- Operating Frequency Resolution : 0.01 hertz
- Brand : Honeywell BMS EMEA
- One Phase Input : No
Image
SKU
Description
COMP400-P75-20
SmartDrive, Voltage 400V, 50/60Hz, Motor Nominal Power 0.75kW, High DC Load 2.4A
COMP400-2P2-20
SmartDrive, Voltage 400V, 50/60Hz, Motor Nominal Power 2.2kW, High DC Load 5.6A
COMP400-1P5-20
SmartDrive, Voltage 400V, 50/60Hz, Motor Nominal Power 1.5kW, High DC Load 4.3A
COMP400-1P1-20
SmartDrive, Voltage 400V, 50/60Hz, Motor Nominal Power 1.1kW, High DC Load 3.3A
COMP400-P55-20
SmartDrive, Voltage 400V, 50/60Hz, Motor Nominal Power 0.55kW, High DC Load 1.9A
COMP400-5P5-20
SmartDrive, Voltage 400V, 50/60Hz, Motor Nominal Power 5.5kW, High DC Load 12.0A
COMP400-4P0-20
SmartDrive, Voltage 400V, 50/60Hz, Motor Nominal Power 4.0kW, High DC Load 9.0A
COMP400-3P0-20
SmartDrive, Voltage 400V, 50/60Hz, Motor Nominal Power 3.0kW, High DC Load 7.6A