Variable Frequency Drives
Smartdrive HVAC400 Inverter
The Smartdrive HVAC inverters are an easy-to-use solution for all Heating, Ventilation & Air Conditioning applications in which speed control of the motor can be applied. HVAC inverters have IP21, IP54 Enclosure & multilanguage HMI with text display.
The Smartdrive HVAC inverters are an easy-to-use solution for all Heating, Ventilation and Air Conditioning applications in which speed control of the motor can be applied. The software also offers extensive possibilities for stand-alone PID control and Pump and Fan Cascade control. The drive is suitable for induction and permanent magnet motors. Main applications of Smartdrive HVAC inverter in HVAC are Pumps, Fans & Compressors.
Forced-air flow cooling is used in all Smartdrive HVAC drives. Enough free space shall be left around the inverter to ensure sufficient air circulation and cooling. Smartdrive HVAC inverters have IP21 & IP54 Enclosure. HVAC inverters have integrated real-time clock with battery back-up for timed functions and fault time stamps. HVAC inverters offers Wide range of I/O expansion and field bus option boards & PID, cascade control, resonance sweep wizards. PID controller offers advanced functionality such as sleep mode, pump soft fill, feed forward, pressure loss compensation.
Features & Benefits:- Compact size & Multilanguage HMI with text display
- Integrated RFI-filters for typical building installation
- Integrated DC Choke
- Varnished printed circuit boards & Wide input and output connection possibilities
- Several integrated field buses such as Ethernet(IP) & RS485(MS/TP)
- 30s Start-Up Wizard, PID, cascade control, and resonance sweep wizards
- Very silent motor operation with high switching frequency
- Wide input and output connection possibilities
- Over-temperature ride-through & Power ride-through
- PID & PFC controller with advanced functionality
- EN 61800-5-1
- CE
- UL508C
- cUL
Others
- User Panel Language
- Norwegian, Finnish, Swedish, Danish, Russian, Estonian, Portuguese, Hungarian, Romanian
- RFI Filter Type
- Integrated
- Three Phase Input
- Yes
- One Phase Input
- No
- Brand
- Honeywell
- Operating Frequency Resolution
- 0.01 hertz
- Communication Protocols
- BACnet MS/TP
- Standard
- N2. Optional
- Modbus TCP/IP
- Modbus RTU
Others
- User Panel Language
- Norwegian, Finnish, Swedish, Danish, Russian, Estonian, Portuguese, Hungarian, Romanian
- RFI Filter Type
- Integrated
- Three Phase Input
- Yes
- One Phase Input
- No
- Brand
- Honeywell
- Operating Frequency Resolution
- 0.01 hertz
- Communication Protocols
- BACnet MS/TP
- Standard
- N2. Optional
- Modbus TCP/IP
- Modbus RTU
- User Panel Language : Norwegian, Finnish, Swedish, Danish, Russian, Estonian, Portuguese, Hungarian, Romanian
- RFI Filter Type : Integrated
- Three Phase Input : Yes
- One Phase Input : No
- Brand : Honeywell
- Operating Frequency Resolution : 0.01 hertz
- Communication Protocols : BACnet MS/TP|Standard|N2. Optional|Modbus TCP/IP|Modbus RTU