Variable Frequency Drives
SmartVFD HVAC Variable Frequency Drive
SmartVFD HVAC variable frequency drives are designed for commercial buildings to deliver the energy savings that building owners and managers need.
SmartVFD HVAC variable frequency drives are designed for commercial buildings to deliver the energy savings that building owners and managers need.
Features & Benefits:- Start-up wizards — all you have to do is tell the VFD whether you have a pump or a fan, enter nominal motor information, and you are up and running
- Easy-to-use keypad and interface deliver menu-driven programming and monitoring for fast, uniform commissioning; it's also easy for the building owner or manager to learn and use, helping to reduce service calls
- Built-in communications with BACnet®, N2, and Modbus
- Commissioning, programming, and troubleshooting are all a snap thanks to these guided start-up and PID wizards
- Built-in PLC eliminates the need for an expensive external controller
- DC choke for harmonic protection
- Ensures that EMC/RFI requirements are met with standard RIF filter
- Real-time clock with battery included
- Fire mode for safe operation
- Motor switch ride-through easy, fault-free maintenance
Others
- Power
- 208
- 230
- RFI Filter Type
- EMC
- One Phase Input
- No
- Three Phase Input
- Yes
- Brand
- Honeywell BMS EMEA
- Includes
- Battery
- Communication Protocols
- N2 & Modbus
- BACnet
Others
- Power
- 208
- 230
- RFI Filter Type
- EMC
- One Phase Input
- No
- Three Phase Input
- Yes
- Brand
- Honeywell BMS EMEA
- Includes
- Battery
- Communication Protocols
- N2 & Modbus
- BACnet
- RFI Filter Type : EMC
- One Phase Input : No
- Three Phase Input : Yes
- Brand : Honeywell BMS EMEA
- Includes : Battery
- Communication Protocols : N2 & Modbus|BACnet
- Power : 208|230
Sort
Others
Document Title
File Size
Date Added
Asset Language
Content Type
Reference Guides
Document Title
File Size
Date Added
Asset Language
Content Type
Sales Sheet
Document Title
File Size
Date Added
Asset Language
Content Type
Brochure
Document Title
File Size
Date Added
Asset Language
Content Type
2.84 MB
2/17/2022
Engineering Specifications
Document Title
File Size
Date Added
Asset Language
Content Type
Installation Instructions
Document Title
File Size
Date Added
Asset Language
Content Type
Manuals and Guides
Document Title
File Size
Date Added
Asset Language
Content Type
Data Sheet
Document Title
File Size
Date Added
Asset Language
Content Type
Document Title
File Size
Date Added
Asset Language
Content Type
2.84 MB
2/17/2022
3.15 MB
2/17/2022
Image
SKU
Description
HVFDSD3A0150G100/U
SmartVFD HVAC, 208/230V AC, 15 HP, NEMA1 Enclosure, Drive Alone Variable Frequency Drive