Cables
LightSpot HD QuickLink Bus Lead
LightSpot HD Plugs & Leads for UltraLite LCM allows easy connection of LightSpot HD sensors to an UltraLite Lighting Control Module (CDW10U2C/ CDW10U2UL, CDW6U1UL or CDW4U1UL).
LightSpot HD Plugs & Leads for UltraLite LCM allows easy connection of LightSpot HD sensors to an UltraLite Lighting Control Module (CDW10U2C/ CDW10U2UL, CDW6U1UL or CDW4U1UL). Offering the convenience of pluggable, colourcoded connectors, they cut down wiring faults and reduce installation times. The leads are terminated at one end with a 7-way Wieland GST-style locking connector. The other end has the relevant LightSpot connections. All the cables are LSOH and available in varying lengths for the following configurations:
• Switching
• Dimming
• Dimming & Switching
• QuickLink Bus
Others
- Brand
- Ex-Or
- Number of Cores
- 2
- Connector 2 Type
- Plug
- Connector 1 Shape
- Plug
Others
- Brand
- Ex-Or
- Number of Cores
- 2
- Connector 2 Type
- Plug
- Connector 1 Shape
- Plug
- Brand : Ex-Or
- Number of Cores : 2
- Connector 2 Type : Plug
- Connector 1 Shape : Plug
Others
Name
Description
File Size
Date
Size
DALI Lighting Systems Brochure
application/pdf 11.66 MB
4/11/2022
11.66 MB
Name
Description
File Size
Date
Size
Image
SKU
Description
LSHDQBL2210
LightSpot HD QuickLink Bus Lead, 2-pin, 2-core, 10 metre
LSHDQBL226
LSHDQBL226 LightSpot HD QuickLink Bus Lead, 2-pin, 2-core, 6 metre