Cables
Modbus Gateway
The Modbus Gateway provides a communication link between networks that use the Modbus/TCP communication protocol and Fire Alarm Control Panels (FACPs) resident on an NFN network.
The Modbus Gateway provides a communication link between networks that use the Modbus/TCP communication protocol and Fire Alarm Control Panels (FACPs) resident on an NFN network. The RJ45 standard Ethernet network cable is use for customer's internet or intranet connection to Modbus Gateway. The gateway will automatically map all the configured points and supply you with a user friendly comma-separated value report that defines the mapping.
Features & Benefits:- Compatible with standard and high speed NOTI-FIRENET
- Provide data such as event type, active/inactive, enabled/ disabled, acknowledged/unacknowledged, device type, analog value (4-20ma modules only) and system troubles
- Support reads of up to 100 registers at a time
- Analog values can be read 10 registers at a time
- Log diagnostic information
- Send standard Modbus exception responses
- Reduce configuration time by auto-discovering and mapping points
- UL/ULC Listed: S635
- CSFM: 7300-0028:250
- FDNY: COA#6047
Others
- Connector 1 Type
- RJ-45
Others
- Connector 1 Type
- RJ-45
- Connector 1 Type : RJ-45
Image
SKU
Description
LTS-MODBUS-RJ45
Modbus Gateway, RJ45, NFN network-version 5.0