Cables
Twisted Pair Cable
Screened and unscreened twisted pair cables recommended for general purpose Trend system installations. All cables are manufactured with a violet, halogen-free outer sheath.
Screened and unscreened twisted pair cables recommended for general purpose Trend system installations. All cables are manufactured with a violet, halogen-free outer sheath. Screened cables have twisted pairs wrapped in an aluminum polyester tape with a tinned copper drain wire.
Others
- Brand
- Trend
Others
- Brand
- Trend
- Brand : Trend
Image
SKU
Description
CABLE-811122201
TP/1/1/22/HF/200 600V-Screened Single Twisted Pair Cable 22 AWG 200 metre
CABLE-821124201
TP/1/1/24/HF/305/600V-Screened twisted-pair cable for MSTP network 24 AWG 305 metre