Converters
Adapter Module ADP-FBF
Adapter Module ADP-FBF is a snap-on adapter board for the expansion of the redundancy adapter ADP-N3E, ADP-N3S or ADP4000.
The Esser Adapter Module ADP-FBF is a snap-on adapter board for the expansion of the redundancy adapter ADP-N3E, ADP-N3S or ADP4000, in case the FBCP information is not part of the serial protocol of the FACP. Allows you to connect serial fire brigade control panels to FACP with parallel FBCP port (conversion of FACP 8000 and IQ8Control parallel information to serial). Powered by redundancy adapter ADP-N3E, ADP-N3S or ADP4000.
Others
- Maximum Storage Temperature
- 60 degree Celsius
- Minimum Storage Temperature
- -10 degree Celsius
- Brand
- Esser
Others
- Maximum Storage Temperature
- 60 degree Celsius
- Minimum Storage Temperature
- -10 degree Celsius
- Brand
- Esser
- Brand : Esser
- Maximum Storage Temperature : 60 degree Celsius
- Minimum Storage Temperature : -10 degree Celsius
Image
SKU
Description
K784717
Adapter Module ADP-FBF, Powered Adapter ADP-N3E, ADP-N3S or ADP4000, 44mm(W), 67mm(H), 28mm(D)