https://buildings.honeywell.com/us/en/search-results.html

Converters

Adapter Module ADP-N3E

Adapter Module ADP-N3E is a microprocessor-controlled module for installation (mounting rail) in System 8000 or IQ8Control fire alarm panels.

The Esser Adapter Module ADP-N3E is a microprocessor-controlled module for installation (mounting rail) in System 8000 or IQ8Control fire alarm panels. In compliance with DIN 14675, the TTY interface can be used for redundant transmission when the adaptor is connected and when the fire brigade indicating panel FAT 3000 is used for initially informing the fire brigade. Additional text (> 4,000 texts) can be programmed using a PC with a serial interface connection. The top hat rail module and the module housing for snap-on mounting rail can be used for installation. The interface is compatible with FAT 3000. Power is supplied by the fire alarm panel or an external power supply unit. Maximum data line length is 800m.

Features & Benefits:
  • Input: TTY from the internal FACP interface
  • Output: DUAL RS 485 to the FAT interface
Certifications:
  • DIN 14675
  • CE Certified

Others

  • Maximum Input Voltage
    • 30 voltage direct current
  • Maximum Storage Temperature
    • 60 degree Celsius
  • Minimum Input Voltage
    • 8 voltage direct current
  • Minimum Storage Temperature
    • -10 degree Celsius
  • Conversion Signal Type
    • TTY
  • Number of Serial Ports
    • 1
  • Brand
    • Esser

Others

  • Maximum Input Voltage
    • 30 voltage direct current
  • Maximum Storage Temperature
    • 60 degree Celsius
  • Minimum Input Voltage
    • 8 voltage direct current
  • Minimum Storage Temperature
    • -10 degree Celsius
  • Conversion Signal Type
    • TTY
  • Number of Serial Ports
    • 1
  • Brand
    • Esser
  • Conversion Signal Type : TTY
  • Number of Serial Ports : 1
  • Brand : Esser
  • Maximum Input Voltage : 30 voltage direct current
  • Maximum Storage Temperature : 60 degree Celsius
  • Minimum Input Voltage : 8 voltage direct current
  • Minimum Storage Temperature : -10 degree Celsius
Image
SKU
Description
alt
K784744
Adapter Module ADP-N3E: IQ8 Control Fire Alarm Panel: TTY Interface: 8-30V DC: 500mA: 30V DC/1A Relay