Converters
Camera Track Mixed Host
ET-CS-TMH01 Camera Track Mixed Host has a 6-channel video signal input and RCA, BNC, VGA3 video signal output.
ET-CS-TMH01 Camera Track Mixed Host has a 6-channel video signal input and RCA, BNC, VGA3 video signal output. ET-CS-TMH01 Camera Track Mixed Host have built-in scaler enabling transformation from VIDEO signal into VGA output with 3 resolution setting - 800x600, 1024x768, 1280x1024. LCD screen on the front represents the current status and parameters.
Features & Benefits:- LCD screen presenting the current status and parameters
- Built-in scaler
- Ability to set the camera ID controlled by every channel through the button on the front panel
Others
- Brand
- System Sensor
Others
- Brand
- System Sensor
- Brand : System Sensor