Converters
Converter RS232/RS485
Converter RS232/RS485 is used for converting a serial interface from RS 232 to RS 485 and vice versa. It is suitable for installation rail mounting.
Converter RS232/RS485 is used for converting a serial interface from RS 232 to RS 485 and vice versa. It is suitable for installation rail mounting.
Features & Benefits:- RS 485, 2 and 4 wire compatible
- RS 485, automatic mode
- No re-configuration of transmission parameters required
- Min. 1 kV electrical isolation
- Top hat rail housing according to DIN EN 50022-35
- Suitable as "non-intelligent" converter for RS 485 field buses
Others
- Number of Serial Ports
- 1
- Brand
- Esser
Others
- Number of Serial Ports
- 1
- Brand
- Esser
- Number of Serial Ports : 1
- Brand : Esser
Image
SKU
Description
K764852
Converter, RS232/RS485, 12 to 24V DC, 85mA, Plastic Small Design housing, 500g, 105x75x22mm
K764856
Converter, RS232/TTY, 9 to 30V DC, -10 to 50C, 20g, 65x72x20mm