Converters
Ethernet- Optical Fiber Media Converter
The Ethernet- Optical Fiber Media Converter Industrial DIN bar connection has 12-48Vdc power supply for difficult environments.
The Ethernet- Optical Fiber Media Converter Industrial DIN bar connection has 12-48Vdc power supply for difficult environments with extended temperature range -40 + 75 ° C RJ45 10/100/1000 baseT SX 850nm multimode fiber 220 meters 62.5 / 125m or 550 meters with 50 / 125m data Link with auto -Negotiation, Class1 certificate pass-through link.
Certifications:- Class 1
Others
- Maximum Input Voltage
- 48 voltage direct current
- Minimum Input Voltage
- 12 voltage direct current
Others
- Maximum Input Voltage
- 48 voltage direct current
- Minimum Input Voltage
- 12 voltage direct current
- Maximum Input Voltage : 48 voltage direct current
- Minimum Input Voltage : 12 voltage direct current
Image
SKU
Description
SIST 1013-211-LRT
Media Converter: Ethernet: Optical Fiber: RJ45: 48V DC: -40C + 75C: Auto -Negotiation