https://buildings.honeywell.com/us/en/search-results.html

Converters

Media Converter Jumbo Frame

The AT-MC1004 gigabit Ethernet Media Converter jumbo frame packet up to 10K Fast fiber 850nm multimode converts and extends the UTP Ethernet port into cable, fiber optic.

The AT-MC1004 gigabit Ethernet Media Converter jumbo frame packet up to 10K Fast fiber 850nm multimode converts and extends the UTP Ethernet port into cable, fiber optic. Ideal solution for fiber installations up to 550 meters operating temperature 0 - 50 C external power supply 220 / 12Vdc 500mA.

Features & Benefits:
  • The AT-MC1004 media converter has maximum operating distance of 550 meters.

Others

  • Brand
    • NOTIFIER

Others

  • Brand
    • NOTIFIER
  • Brand : NOTIFIER
Image
SKU
Description
alt
AT-MC1004
Media Converter, 220/12V DC, 500mA, 10K, 550meter